Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 12,1279 - R 26,7221 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 8,8203 - R 14,333 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| R 19,1784 - R 37,559 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 11,4896 - R 31,6484 | 10 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 4,6568 - R 14,4727 | 80 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
||
| R 8,4141 - R 23,2013 | 680 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.394 in
10.0 mm
|
||
| R 7,7177 - R 12,5631 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| R 10,9238 - R 17,7422 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 5,1645 - R 9,4296 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 6,6442 - R 12,1279 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| R 5,3676 - R 9,8068 | 400 In stock - Delivery conditions may apply, visit our FAQs |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 11,7798 - R 31,4921 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| R 4,4681 - R 8,153 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| R 7,4421 - R 20,4982 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.197 in
5.0 mm
|
||
| R 6,18 - R 11,272 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| R 6,0059 - R 10,9674 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 7,6597 - R 21,0614 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| R 9,4006 - R 25,9044 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.591 in
15.0 mm
|
||
| R 6,0639 - R 11,0254 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| R 6,238 - R 11,4171 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue