Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 5,0442 - R 5,5074 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| R 4,9196 - R 5,3763 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| R 4,6219 - R 5,06 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| R 4,8913 - R 5,384 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| R 6,8311 - R 7,4952 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| R 48,2409 - R 54,0797 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| R 74,8133 - R 83,8868 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| R 58,5073 - R 58,5073 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| R 21,1044 - R 26,6287 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| R 29,4083 - R 32,9696 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| R 38,1352 - R 42,7735 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| R 47,8285 - R 53,6554 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| 10200551 | R 33,6229 - R 92,7049 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
| R 31,6331 - R 35,468 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| R 41,6134 - R 46,6477 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| R 18,8796 - R 23,814 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| R 21,9348 - R 27,6565 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| R 20,3523 - R 25,6641 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 10200445 | R 24,1909 - R 30,5345 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| R 31,5704 - R 86,2096 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm