Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
R 5,0442 - R 5,5074 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
20.0 mm
R 4,9196 - R 5,3763 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
15.0 mm
R 4,6219 - R 5,06 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
8.0 mm
R 4,8913 - R 5,384 Request the lead time here
M3
6.0 mm
Zinc Plated
7.0 mm
12.0 mm
R 6,8311 - R 7,4952 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
10.0 mm
R 48,2409 - R 54,0797 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
40.0 mm
R 74,8133 - R 83,8868 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
80.0 mm
R 58,5073 - R 58,5073 Request the lead time here
M8
13.0 mm
Stainless Steel
14.0 mm
20.0 mm
R 21,1044 - R 26,6287 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
12.0 mm
R 29,4083 - R 32,9696 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
25.0 mm
R 38,1352 - R 42,7735 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
45.0 mm
R 47,8285 - R 53,6554 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
70.0 mm
10200551 R 33,6229 - R 92,7049 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
18.0 mm
R 31,6331 - R 35,468 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
15.0 mm
R 41,6134 - R 46,6477 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
30.0 mm
R 18,8796 - R 23,814 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
10.0 mm
R 21,9348 - R 27,6565 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
20.0 mm
R 20,3523 - R 25,6641 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
10.0 mm
10200445 R 24,1909 - R 30,5345 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
20.0 mm
R 31,5704 - R 86,2096 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
40.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10634387

Price Range
R 5,5074 - R 5,0442

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10337394

Price Range
R 5,3763 - R 4,9196

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337349

Price Range
R 5,06 - R 4,6219

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10634370

Price Range
R 5,384 - R 4,8913

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

10337424

Price Range
R 7,4952 - R 6,8311

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10200605

Price Range
R 54,0797 - R 48,2409

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10200643

Price Range
R 83,8868 - R 74,8133

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10200681

Price Range
R 58,5073 - R 58,5073

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10494486

Price Range
R 26,6287 - R 21,1044

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10200452

Price Range
R 32,9696 - R 29,4083

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10200490

Price Range
R 42,7735 - R 38,1352

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10235348

Price Range
R 53,6554 - R 47,8285

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10200551

Price Range
R 92,7049 - R 33,6229

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10200544

Price Range
R 35,468 - R 31,6331

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10200582

Price Range
R 46,6477 - R 41,6134

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

10200254

Price Range
R 23,814 - R 18,8796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10200292

Price Range
R 27,6565 - R 21,9348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10200414

Price Range
R 25,6641 - R 20,3523

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10200445

Price Range
R 30,5345 - R 24,1909

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10200339

Price Range
R 86,2096 - R 31,5704

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel