10200124
1221463
| Quantity | Unit price |
|---|---|
| 10 - 99 | R 45,6585 |
| 100 - 499 | R 19,5024 |
| 500 - 1999 | R 17,066 |
| 2000 + | R 15,1815 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.236 in |
|---|---|
| Spacer Length | 6.0 mm |
| Thread Length | 0.236 in |
| Thread Length | 6.0 mm |
| Internal Thread Length | 0.098 in |
| Internal Thread Length | 2.5 mm |
| Thread Size | M3 |
| Thread Type | Metric |
| Type | Male-Female Undercut Spacer |
| Spacer Shape | Hexagonal |
| Full Material | 303 Stainless Steel |
| Finish | Stainless Steel |
| Specifications | DIN 76-B |
| Standard | BR |
| Standard | DIN |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue