Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,1854 - R 1,4757 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
6.0 mm
Natural
20.3 mm
Clip On
R 1,6358 - R 2,0365 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
10246238 R 2,1836 - R 2,5142 Request the lead time here
4.8 mm
Natural
15.5 mm
Clip On
R 7,4566 - R 12,1279 Request the lead time here
5.0 mm
Natural
10.9 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
10.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
4.8 mm
Natural
12.7 mm
Clip On
R 2,3527 - R 2,7039 Request the lead time here
4.8 mm
Natural
24.0 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
R 21,7752 - R 38,4149 Request the lead time here
5.0 mm
Natural
24.3 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
15.2 mm
Clip On
  • of 37
Twist Ties Clip On 15.2 mm PA Natural

10034859

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 15.2 mm PA Natural

10034880

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 20.3 mm PA Natural

10032091

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties Clip On 7.6 mm PA Natural

10029558

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 10.2 mm PA Natural

10029596

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 12.7 mm PA Natural

10112861

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 15.5 mm PA Natural

10246238

Price Range
R 2,5142 - R 2,1836

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Maximum Compatible Cable Diameter
    15.5 mm
  • Compatible Panel Thickness Range
    2.0 mm
  • Spacer Length
    8.7 mm
  • Colour
    Natural
Twist Ties Clip On 10.9 mm PA Natural

10327326

Price Range
R 12,1279 - R 7,4566

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.0 mm
  • Maximum Compatible Cable Diameter
    10.9 mm
  • Compatible Panel Thickness Range
    1.9 - 2.9 mm
  • Colour
    Natural
  • Mounting Method
    Clip On
Twist Ties Clip On 15.2 mm PA Natural

10029800

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 10.2 mm PA Natural

10029619

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 12.7 mm PA Natural

10029657

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties Clip On 24.0 mm PA Natural

10246269

Price Range
R 2,7039 - R 2,3527

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Maximum Compatible Cable Diameter
    24.0 mm
  • Compatible Panel Thickness Range
    2.6 mm
  • Spacer Length
    3.1 mm
  • Colour
    Natural
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10030608

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties Clip On 24.3 mm PA Natural

10327340

Price Range
R 38,4149 - R 21,7752

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.0 mm
  • Maximum Compatible Cable Diameter
    24.3 mm
  • Colour
    Natural
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
Twist Ties Clip On 12.7 mm PA Natural

10113110

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    14.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10113158

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    20.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10113196

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    24.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10113233

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    14.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10113271

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    20.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10113318

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    24.0 mm