Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,3632 - R 1,6971 Request the lead time here
Natural
20.3 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
15.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
7.6 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
10.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
10.2 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
Panel
R 1,1854 - R 1,4757 Request the lead time here
Natural
20.3 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
12.7 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
12.7 mm
Clip On
R 1,1854 - R 1,4757 Request the lead time here
Natural
Panel
R 3,2907 - R 7,4003 Request the lead time here
Natural
R 1,3632 - R 1,6971 Request the lead time here
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
7.6 mm
Clip On
R 1,3632 - R 1,6971 Request the lead time here
Natural
7.6 mm
Clip On
  • of 37
Twist Ties Clip On 20.3 mm PA Natural

10032718

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 20.3 mm PA Natural

10032732

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties Clip On 15.2 mm PA Natural

10035269

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10035283

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 15.2 mm PA Natural

10032664

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties Clip On 15.2 mm PA Natural

10035306

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10035047

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10035061

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    8.0 mm
Twist Ties Clip On 10.2 mm PA Natural

10032480

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Ties Clip On 10.2 mm PA Natural

10032503

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    25.4 mm
Twist Ties PA Natural

10645154

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.2 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Panel
  • Full Material
    Polyamide 66
Twist Ties Clip On 20.3 mm PA Natural

10035368

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10035191

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10032596

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties Clip On 12.7 mm PA Natural

10035238

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    6.0 mm
Twist Ties PA Natural

10645147

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    27.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Panel
  • Full Material
    Polyamide 66
Twist Ties 3.5 mm 12.0 mm Nylon 6/6 Natural

10036167

Price Range
R 7,4003 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    68.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Twist Ties Clip On 7.6 mm PA Natural

10035016

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Clip On 7.6 mm PA Natural

10032466

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties Clip On 7.6 mm PA Natural

10035030

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm