Menu Search

Standoff Twist Ties

In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
R 1,4225 - R 1,771 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
R 1,1854 - R 1,4757 Request the lead time here
Natural
Press-Fit
10011041 R 11,3548 - R 14,0183 Request the lead time here
Natural
10.2 mm
Adhesive
R 5,6221 - R 6,4471 Request the lead time here
Natural
Press-Fit
R 1,1854 - R 1,4757 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
R 1,1854 - R 1,4757 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
R 1,1854 - R 1,4757 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
R 1,3632 - R 1,6971 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
R 1,3632 - R 1,6971 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
R 1,6358 - R 2,0365 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
R 1,4225 - R 1,771 Request the lead time here
Natural
Press-Fit
R 1,1854 - R 1,4757 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
10030912 R 1,1854 - R 1,4757 Request the lead time here
Natural
Press-Fit
  • of 37
Twist Ties Fir Tree 15.2 mm PA Natural

10031018

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    60.3 mm
  • Spacer Length
    19.1 mm
Twist Ties Fir Tree 15.2 mm PA Natural

10031032

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    66.6 mm
  • Spacer Length
    25.4 mm
Twist Ties Fir Tree 15.2 mm PA Natural

10031070

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    46.0 mm
  • Spacer Length
    4.8 mm
Twist Ties Fir Tree 7.6 mm PA Natural

10033746

Price Range
R 1,771 - R 1,4225

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    31.8 mm
  • Spacer Length
    4.0 mm
Twist Ties 19.1 mm 12.7 mm Nylon 6/6 Natural

10030844

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.5 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Press-Fit
  • Full Material
    Polyamide 66
Twist Ties Adhesive 10.2 mm PA Natural

10011041

Price Range
R 14,0183 - R 11,3548

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    32.5 mm
Twist Ties 10.2 mm 12.7 mm 43.7 mm Nylon 6/6 Natural

10000533

Price Range
R 6,4471 - R 5,6221

Stock Levels
Request the lead time here
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    43.7 mm
  • Spacer Length
    6.4 mm
  • Colour
    Natural
Twist Ties Fir Tree 10.2 mm PA Natural

10033807

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    43.8 mm
  • Spacer Length
    12.0 mm
Twist Ties Fir Tree 10.2 mm PA Natural

10030899

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    63.6 mm
  • Spacer Length
    31.8 mm
Twist Ties Fir Tree 10.2 mm PA Natural

10033838

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    37.8 mm
  • Spacer Length
    6.0 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10033937

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    42.4 mm
  • Spacer Length
    6.0 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10033951

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    44.4 mm
  • Spacer Length
    8.0 mm
Twist Ties Fir Tree 7.6 mm PA Natural

10030813

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    59.6 mm
  • Spacer Length
    31.8 mm
Twist Ties Fir Tree 7.6 mm PA Natural

10033753

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    31.8 mm
  • Spacer Length
    4.0 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10030936

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    55.5 mm
  • Spacer Length
    19.1 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10030943

Price Range
R 1,6971 - R 1,3632

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    61.8 mm
  • Spacer Length
    25.4 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10030974

Price Range
R 2,0365 - R 1,6358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    41.2 mm
  • Spacer Length
    4.8 mm
Twist Ties 27.7 mm 12.7 mm Nylon 6/6 Natural

10030981

Price Range
R 1,771 - R 1,4225

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    49.1 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Press-Fit
  • Full Material
    Polyamide 66
Twist Ties Fir Tree 10.2 mm PA Natural

10030875

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    57.2 mm
  • Spacer Length
    25.4 mm
Twist Ties 23.1 mm 4.8 mm Nylon 6/6 Natural

10030912

Price Range
R 1,4757 - R 1,1854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    36.6 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Press-Fit
  • Full Material
    Polyamide 66