Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Series Code: SR2051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Size | Colour | Maximum Compatible Cable Diameter | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| R 1,9952 - R 2,4633 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.200 in
5.1 mm
|
Snap-In
|
||
| R 10,2106 - R 14,0101 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.500 in
12.7 mm
|
Fir Tree
|
||
| R 1,9826 - R 2,4476 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.276 in
7 mm
|
Snap-In
|
||
| R 2,7004 - R 3,3337 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.453 in
11.5 mm
|
Snap-In
|
||
| R 2,7004 - R 3,3337 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.453 in
11.5 mm
|
Snap-In
|
||
| R 2,2645 - R 2,9863 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.620 in
15.7 mm
|
Snap-In
|
||
| R 2,4626 - R 3,2411 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.250 in
6.4 mm
|
Snap-In
|
||
| R 2,7997 - R 3,3876 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.500 in
12.7 mm
|
Snap-In
|
||
| R 2,0946 - R 2,7598 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.500 in
12.7 mm
|
Snap-In
|
||
| R 2,0522 - R 2,7032 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.375 in
9.5 mm
|
Snap-In
|
||
| R 4,4287 - R 6,0721 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.625 in
15.9 mm
|
Fir Tree
|
||
| R 2,0522 - R 2,7032 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.375 in
9.5 mm
|
Snap-In
|
||
| R 1,8116 - R 2,3777 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.350 in
8.9 mm
|
Snap-In
|
||
| R 2,3353 - R 3,0854 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.250 in
6.4 mm
|
Snap-In
|
||
| R 1,3632 - R 1,6971 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.5 in
12.7 mm
|
Fir Tree
|
||
| R 1,1854 - R 1,4757 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.5 in
12.7 mm
|
Fir Tree
|
||
| R 1,4225 - R 1,771 | Request the lead time here |
|
Natural
|
|
Press-Fit
|
||
| R 1,6358 - R 2,0365 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.5 in
12.7 mm
|
Fir Tree
|
||
| R 1,1854 - R 1,4757 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.299 in
7.6 mm
|
Fir Tree
|
||
| R 1,3632 - R 1,6971 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.402 in
10.2 mm
|
Fir Tree