10034002
STL3-600-4M-01
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 1,7362 |
| 10000 + | R 1,3946 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 0.311 in |
|---|---|
| Compatible Hole Size | 7.9 mm |
| Minimum Compatible Cable Diameter | 0.5 in |
| Minimum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Cable Diameter | 15.2 mm |
| Maximum Compatible Cable Diameter | 0.598 in |
| Overall Height | 45.2 mm |
| Overall Height | 1.78 in |
| Spacer Length | 4.0 mm |
| Spacer Length | 0.157 in |
| Colour | Natural |
| Mounting Method | Fir Tree |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E71558 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue