10032411
STL-8-450-2-19
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 1,6971 |
| 10000 + | R 1,3632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 0.252 in |
|---|---|
| Compatible Hole Size | 6.4 mm |
| Minimum Compatible Cable Diameter | 0.402 in |
| Minimum Compatible Cable Diameter | 10.2 mm |
| Maximum Compatible Cable Diameter | 0.5 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Overall Height | 1.654 in |
| Overall Height | 42.0 mm |
| Spacer Length | 0.126 in |
| Spacer Length | 3.2 mm |
| Colour | Natural |
| Mounting Method | Fir Tree |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue