Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10030387
STL-2-450-12-19
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 1,6971 |
| 10000 + | R 1,3632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 0.217 in |
|---|---|
| Compatible Hole Size | 5.5 mm |
| Minimum Compatible Cable Diameter | 0.402 in |
| Minimum Compatible Cable Diameter | 10.2 mm |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Cable Diameter | 0.5 in |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Base Width | 14.5 mm |
| Base Width | 0.571 in |
| Overall Height | 54.8 mm |
| Overall Height | 2.157 in |
| Spacer Length | 0.752 in |
| Spacer Length | 19.1 mm |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| UL/CSA Description | UL E71558 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue