10000557
BHKL-750-4-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 6,4471 |
| 5000 - 9999 | R 5,958 |
| 10000 + | R 5,6221 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.437 in |
|---|---|
| Base Length | 11.1 mm |
| Base Width | 0.327 in |
| Base Width | 8.3 mm |
| Overall Height | 2.094 in |
| Overall Height | 53.2 mm |
| Spacer Length | 0.252 in |
| Spacer Length | 6.4 mm |
| Colour | Natural |
| Mounting Method | Press-Fit |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E70062 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue