10025529
SHK-12-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 6,6302 |
| 5000 - 9999 | R 6,111 |
| 10000 + | R 5,8054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 0.535 in |
|---|---|
| Compatible Cable Diameter Range | 13.6 mm |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Compatible Hole Diameter | 0.189 in |
| Compatible Hole Diameter | 4.8 mm |
| Spacer Height | 19.1 mm |
| Spacer Height | 0.752 in |
| Inside Height | 13.7 mm |
| Inside Height | 0.539 in |
| Inside Width | 13.7 mm |
| Inside Width | 0.539 in |
| Mounting Method | Clip On |
| Adjustability | Fixed |
| Colour | Natural |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Base Length | 0.563 in |
| Base Length | 14.3 mm |
| Spacer Length | 19.1 mm |
| Spacer Length | 0.752 in |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue