Menu Search

Standoff Cable Clips

In production

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
R 3,3628 - R 3,8316 Request the lead time here
0.8 mm
Natural
R 2,2855 - R 2,3808 Request the lead time here
0.8 mm
Natural
R 2,2855 - R 2,3808 Request the lead time here
0.8 mm
Natural
R 2,5142 - R 2,619 Request the lead time here
0.8 mm
Natural
R 2,6283 - R 2,7379 Request the lead time here
6.4 mm
0.8 mm
Natural
17.5 mm
4.8 mm
R 3,0225 - R 3,1486 Request the lead time here
9.5 mm
0.8 mm
Natural
17.5 mm
4.8 mm
R 3,057 - R 3,4834 Request the lead time here
0.8 mm
Natural
R 3,2711 - R 3,7273 Request the lead time here
0.8 mm
Natural
R 1,4255 - R 2,4193 Request the lead time here
0.6 mm
Natural
R 3,26 - R 5,74 Request the lead time here
0.6 mm
Natural
R 2,7064 - R 4,0322 Request the lead time here
10.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
R 3,2711 - R 3,7273 Request the lead time here
0.8 mm
Natural
R 2,9115 - R 3,3175 Request the lead time here
0.8 mm
Natural
R 2,9115 - R 3,3175 Request the lead time here
0.8 mm
Natural
R 2,7932 - R 2,9098 Request the lead time here
25.4 mm
1.6 mm
Natural
4.8 mm
4.8 mm
R 2,5394 - R 2,6453 Request the lead time here
6.4 mm
1.6 mm
Natural
4.8 mm
4.8 mm
R 2,5394 - R 2,6453 Request the lead time here
12.7 mm
1.6 mm
Natural
4.8 mm
4.8 mm
R 3,2025 - R 3,6494 Request the lead time here
4.8 mm
1.6 mm
Natural
7.9 mm
4.8 mm
10025901 R 3,2025 - R 3,6494 Request the lead time here
9.5 mm
1.6 mm
Natural
7.9 mm
4.8 mm
R 3,6992 - R 4,2148 Request the lead time here
25.4 mm
1.6 mm
Natural
11.1 mm
4.8 mm
  • of 5
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025925

Price Range
R 3,8316 - R 3,3628

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025819

Price Range
R 2,3808 - R 2,2855

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025789

Price Range
R 2,3808 - R 2,2855

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025741

Price Range
R 2,619 - R 2,5142

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 6.4 mm 17.5 mm PA Natural

10112717

Price Range
R 2,7379 - R 2,6283

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    6.4 mm
Collar Clamp Clip On 9.5 mm 17.5 mm PA Natural

10112724

Price Range
R 3,1486 - R 3,0225

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025994

Price Range
R 3,4834 - R 3,057

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026021

Price Range
R 3,7273 - R 3,2711

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 10.0 mm Nylon 6/6 Natural

10024539

Price Range
R 2,4193 - R 1,4255

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 30.0 mm Nylon 6/6 Natural

10024577

Price Range
R 5,74 - R 3,26

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 10.0 mm 11.0 mm PA Black

10024423

Price Range
R 4,0322 - R 2,7064

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    10.0 mm
Collar Clamp 9.5 mm Nylon 6/6 Natural

10026069

Price Range
R 3,7273 - R 3,2711

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025857

Price Range
R 3,3175 - R 2,9115

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025895

Price Range
R 3,3175 - R 2,9115

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 25.4 mm 4.8 mm PA Natural

10025758

Price Range
R 2,9098 - R 2,7932

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 6.4 mm 4.8 mm PA Natural

10025796

Price Range
R 2,6453 - R 2,5394

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    6.4 mm
Collar Clamp Clip On 12.7 mm 4.8 mm PA Natural

10025826

Price Range
R 2,6453 - R 2,5394

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp Clip On 4.8 mm 7.9 mm PA Natural

10025864

Price Range
R 3,6494 - R 3,2025

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 9.5 mm 7.9 mm PA Natural

10025901

Price Range
R 3,6494 - R 3,2025

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 25.4 mm 11.1 mm PA Natural

10025932

Price Range
R 4,2148 - R 3,6992

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm