Menu Search

Standoff Cable Clips

In production

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
R 3,2969 - R 3,7565 Request the lead time here
12.7 mm
1.6 mm
Natural
11.1 mm
4.8 mm
R 3,5276 - R 4,0197 Request the lead time here
0.8 mm
Natural
R 2,2407 - R 2,3341 Request the lead time here
2.0 mm
Natural
R 2,4649 - R 2,5676 Request the lead time here
2.0 mm
Natural
R 2,2407 - R 2,3341 Request the lead time here
2.0 mm
Natural
R 3,2969 - R 3,7565 Request the lead time here
0.8 mm
Natural
R 2,9971 - R 3,4151 Request the lead time here
0.8 mm
Natural
R 2,8544 - R 3,2525 Request the lead time here
0.8 mm
Natural
R 3,5276 - R 4,0197 Request the lead time here
9.5 mm
1.6 mm
Natural
17.5 mm
4.8 mm
R 2,4649 - R 2,5676 Request the lead time here
0.8 mm
Natural
R 2,4896 - R 2,5934 Request the lead time here
9.5 mm
0.8 mm
Natural
7.9 mm
4.8 mm
R 2,4896 - R 2,5934 Request the lead time here
9.5 mm
0.8 mm
Natural
11.1 mm
4.8 mm
R 2,9633 - R 3,0869 Request the lead time here
9.5 mm
0.8 mm
Natural
17.5 mm
4.8 mm
R 2,4896 - R 2,5934 Request the lead time here
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
R 2,2407 - R 2,3341 Request the lead time here
0.8 mm
Natural
R 2,2407 - R 2,3341 Request the lead time here
0.8 mm
Natural
R 2,5767 - R 2,6843 Request the lead time here
0.8 mm
Natural
R 2,2407 - R 2,3341 Request the lead time here
0.8 mm
Natural
R 3,6939 - R 4,2092 Request the lead time here
15.9 mm
1.6 mm
Natural
7.9 mm
4.8 mm
R 2,2407 - R 2,3341 Request the lead time here
0.8 mm
Natural
  • of 5
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

10636046

Price Range
R 3,7565 - R 3,2969

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026038

Price Range
R 4,0197 - R 3,5276

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026205

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026212

Price Range
R 2,5676 - R 2,4649

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026199

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025925

Price Range
R 3,7565 - R 3,2969

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025963

Price Range
R 3,4151 - R 2,9971

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025895

Price Range
R 3,2525 - R 2,8544

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 9.5 mm 17.5 mm PA Natural

10026076

Price Range
R 4,0197 - R 3,5276

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025741

Price Range
R 2,5676 - R 2,4649

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 9.5 mm 7.9 mm PA Natural

10640753

Price Range
R 2,5934 - R 2,4896

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 9.5 mm 11.1 mm PA Natural

10112694

Price Range
R 2,5934 - R 2,4896

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 9.5 mm 17.5 mm PA Natural

10112724

Price Range
R 3,0869 - R 2,9633

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

10026182

Price Range
R 2,5934 - R 2,4896

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026090

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026113

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026151

Price Range
R 2,6843 - R 2,5767

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026137

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 15.9 mm 7.9 mm PA Natural

10112625

Price Range
R 4,2092 - R 3,6939

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    15.9 mm
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025789

Price Range
R 2,3341 - R 2,2407

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking