Menu Search

Standoff Cable Clips

In production

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
R 3,057 - R 3,4834 Request the lead time here
0.8 mm
Natural
R 3,5981 - R 4,1001 Request the lead time here
9.5 mm
1.6 mm
Natural
17.5 mm
4.8 mm
R 3,5981 - R 4,1001 Request the lead time here
0.8 mm
Natural
R 3,2711 - R 3,7273 Request the lead time here
0.8 mm
Natural
R 3,3628 - R 3,8316 Request the lead time here
12.7 mm
1.6 mm
Natural
11.1 mm
4.8 mm
R 3,5981 - R 4,1001 Request the lead time here
0.8 mm
Natural
R 2,9115 - R 3,3175 Request the lead time here
0.8 mm
Natural
R 2,9115 - R 3,3175 Request the lead time here
0.8 mm
Natural
R 2,2855 - R 2,3808 Request the lead time here
0.8 mm
Natural
R 1,0041 - R 1,8659 Request the lead time here
0.8 mm
Natural
R 3,7677 - R 4,2934 Request the lead time here
0.8 mm
Natural
R 3,057 - R 3,4834 Request the lead time here
0.8 mm
Natural
R 3,057 - R 3,4834 Request the lead time here
0.8 mm
Natural
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
R 3,6963 - R 4,233 Request the lead time here
0.6 mm
Natural
R 2,7064 - R 4,0322 Request the lead time here
0.6 mm
Natural
R 3,7888 - R 4,3387 Request the lead time here
4.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
R 4,1859 - R 4,7666 Request the lead time here
0.6 mm
Natural
  • of 5
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025970

Price Range
R 3,4834 - R 3,057

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 9.5 mm 17.5 mm PA Natural

10026076

Price Range
R 4,1001 - R 3,5981

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp 25.4 mm Nylon 6/6 Natural

10026007

Price Range
R 4,1001 - R 3,5981

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10026045

Price Range
R 3,7273 - R 3,2711

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

10636046

Price Range
R 3,8316 - R 3,3628

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026038

Price Range
R 4,1001 - R 3,5981

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025871

Price Range
R 3,3175 - R 2,9115

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025918

Price Range
R 3,3175 - R 2,9115

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025765

Price Range
R 2,3808 - R 2,2855

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025802

Price Range
R 1,8659 - R 1,0041

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025833

Price Range
R 4,2934 - R 3,7677

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025963

Price Range
R 3,4834 - R 3,057

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025949

Price Range
R 3,4834 - R 3,057

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024560

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

10024393

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10487839

Price Range
R 4,233 - R 3,6963

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 10.0 mm Nylon 6/6 Natural

10024416

Price Range
R 4,0322 - R 2,7064

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.0 mm 22.0 mm PA Black

10024461

Price Range
R 4,3387 - R 3,7888

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    4.0 mm
Collar Clamp Clip On 4.0 mm Nylon 6/6 Natural

10024355

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 8.0 mm Nylon 6/6 Natural

10024522

Price Range
R 4,7666 - R 4,1859

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off