10026229
SLCSE2-750-3-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,9098 |
| 5000 - 9999 | R 2,8498 |
| 10000 + | R 2,7932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Mounting Method | Clip On |
| Compatible Hole Diameter Range | 0.189 in |
| Compatible Hole Diameter Range | 4.8 mm |
| Panel Thickness Range | 0.079 - 0.157 in |
| Panel Thickness Range | 2.0 - 4.0 mm |
| Spacer Height | 0.189 in |
| Spacer Height | 4.8 mm |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Type | 2 |
| Style | 2 |
| Full Material | Polyamide |
| Compatible Cable Diameter Range | 0.22 in |
| Compatible Cable Diameter Range | 5.6 mm |
| Compatible Panel Thickness Range | 0.079 - 0.157 in |
| Compatible Panel Thickness Range | 2.0 - 4.0 mm |
| Spacer Length | 0.189 in |
| Spacer Length | 4.8 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue