10024447
SCCA-5-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,7666 |
| 5000 - 9999 | R 4,3999 |
| 10000 + | R 4,1859 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Method | Clip On |
|---|---|
| Panel Thickness Range | 0.6 - 2.0 mm |
| Panel Thickness Range | 0.024 - 0.079 in |
| Operating Temperature Range | -40 - 110 °C |
| Operating Temperature Range | -40 - 230 °F |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Type | Stand-Off |
| Full Material | Polyamide |
| Spacer Length | 12.0 mm |
| Spacer Length | 0.472 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue