10024348
SCCA-1-01BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 5,06 |
| 5000 - 9999 | R 3,8905 |
| 10000 + | R 3,3984 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Mounting Method | Clip On |
| Compatible Hole Diameter Range | 6.5 - 7.0 mm |
| Compatible Hole Diameter Range | 0.256 - 0.276 in |
| Panel Thickness Range | 0.024 - 0.079 in |
| Panel Thickness Range | 0.6 - 2.0 mm |
| Spacer Height | 4.0 mm |
| Spacer Height | 0.157 in |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Colour | Black |
| Commodity Code | 3926909790 |
| Type | 1 |
| Style | 1 |
| Full Material | Polyamide |
| Compatible Cable Diameter Range | 11.0 mm |
| Compatible Cable Diameter Range | 0.433 in |
| Compatible Panel Thickness Range | 0.6 - 2.0 mm |
| Compatible Panel Thickness Range | 0.024 - 0.079 in |
| Spacer Length | 4.0 mm |
| Spacer Length | 0.157 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue