Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 5,3733 - R 8,3586 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.102 in
28.0 mm
|
|
2.5 in
63.5 mm
|
3
|
||
| R 3,3832 - R 5,2628 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.181 in
30.0 mm
|
|
2.244 in
57.0 mm
|
3
|
||
| R 1,7331 - R 2,6962 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.008 in
25.6 mm
|
|
1.378 in
35.0 mm
|
3
|
||
| R 1,8906 - R 2,9409 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.811 in
20.6 mm
|
|
1.437 in
36.5 mm
|
3
|
||
| R 2,8658 - R 4,4579 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.996 in
25.3 mm
|
|
1.669 in
42.4 mm
|
3
|
||
| R 5,1997 - R 8,0885 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.213 in
30.8 mm
|
|
2.047 in
52.0 mm
|
3
|
||
| R 2,8658 - R 4,4579 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
1.87 in
47.5 mm
|
3
|
||
| R 3,3832 - R 5,2628 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.161 in
29.5 mm
|
|
2.008 in
51.0 mm
|
3
|
||
| R 1,6916 - R 2,6314 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
1.142 in
29.0 mm
|
3
|
||
| R 3,224 - R 5,0151 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.787 in
20.0 mm
|
|
1.626 in
41.3 mm
|
3
|
||
| R 5,46 - R 8,4934 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.213 in
30.8 mm
|
|
2.079 in
52.8 mm
|
3
|
||
| R 8,6275 - R 11,2776 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.201 in
30.5 mm
|
|
3.071 in
78.0 mm
|
3
|
||
| R 2,8658 - R 4,4579 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.835 in
21.2 mm
|
|
1.787 in
45.4 mm
|
3
|
||
| R 1,194 - R 1,8574 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.772 in
19.6 mm
|
|
0.472 in
12.0 mm
|
3
|
||
| R 1,0945 - R 1,7026 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.776 in
19.7 mm
|
|
0.433 in
11.0 mm
|
3
|
||
| R 1,2935 - R 2,0122 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.709 in
18.0 mm
|
|
0.677 in
17.2 mm
|
3
|
||
| R 1,2935 - R 2,0122 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.657 in
16.7 mm
|
|
0.63 in
16.0 mm
|
3
|
||
| R 1,393 - R 2,167 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.709 in
18.0 mm
|
|
0.748 in
19.0 mm
|
3
|
||
| R 1,2537 - R 1,9503 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.791 in
20.1 mm
|
|
0.591 in
15.0 mm
|
3
|
||
| R 1,2537 - R 1,9503 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
0.657 in
16.7 mm
|
|
0.61 in
15.5 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue