Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
R 4,8453 - R 11,8233 Request the lead time here
36.7 mm
39.7 mm
20.0 mm
R 15,8127 - R 30,9727 Request the lead time here
87.0 mm
90.0 mm
35.0 mm
R 8,0804 - R 17,8147 Request the lead time here
50.8 mm
53.0 mm
30.5 mm
R 8,6607 - R 19,1349 Request the lead time here
59.5 mm
62.0 mm
30 mm
R 22,0508 - R 38,9081 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
R 16,0158 - R 31,3789 Request the lead time here
101.8 mm
104.0 mm
24.0 mm
R 4,4391 - R 10,8803 Request the lead time here
32.8 mm
35.2 mm
45.0 mm
R 5,179 - R 12,7082 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
R 8,2255 - R 18,1194 Request the lead time here
52.5 mm
55.7 mm
29.5 mm
R 14,2315 - R 27,8827 50 In stock - Delivery conditions may apply, visit our FAQs
75.5 mm
79.0 mm
36.0 mm
R 2,9594 - R 5,3966 Request the lead time here
21.2 mm
23.8 mm
16.0 mm
R 8,0659 - R 17,7422 Request the lead time here
51.6 mm
53.8 mm
16.0 mm
R 20,397 - R 35,9777 100 In stock - Delivery conditions may apply, visit our FAQs
69.8 mm
74.0 mm
25.5 mm
R 3,4962 - R 6,3686 Request the lead time here
23.6 mm
25.6 mm
18.5 mm
R 4,0039 - R 9,7923 Request the lead time here
32.8 mm
35.8 mm
22.5 mm
R 7,8048 - R 17,1909 Request the lead time here
47.6 mm
50.5 mm
29.5 mm
R 1,7118 - R 2,6983 700 In stock - Delivery conditions may apply, visit our FAQs
13.4 mm
15.0 mm
13.5 mm
R 2,7563 - R 5,0339 Request the lead time here
20.6 mm
22.9 mm
15.0 mm
R 4,0039 - R 7,2971 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
R 2,7563 - R 5,0339 Request the lead time here
19.7 mm
21.4 mm
14.0 mm
  • of 2
Round End Cap 36.7 mm 20.0 mm LDPE Natural

10327883

Price Range
R 11,8233 - R 4,8453

Stock Levels
Request the lead time here
Attributes
  • d
    36.7 mm
  • h
    20.0 mm
  • D
    39.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 87.0 mm 35.0 mm LDPE Natural

10328002

Price Range
R 30,9727 - R 15,8127

Stock Levels
Request the lead time here
Attributes
  • d
    87.0 mm
  • h
    35.0 mm
  • D
    90.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
R 17,8147 - R 8,0804

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 59.5 mm 30 mm LDPE Natural

10327951

Price Range
R 19,1349 - R 8,6607

Stock Levels
Request the lead time here
Attributes
  • d
    59.5 mm
  • h
    30 mm
  • D
    62.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
R 38,9081 - R 22,0508

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 101.8 mm 24.0 mm LDPE Natural

10328019

Price Range
R 31,3789 - R 16,0158

Stock Levels
Request the lead time here
Attributes
  • d
    101.8 mm
  • h
    24.0 mm
  • D
    104.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 45.0 mm LDPE Natural

10327852

Price Range
R 10,8803 - R 4,4391

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    45.0 mm
  • D
    35.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
R 12,7082 - R 5,179

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 52.5 mm 29.5 mm LDPE Natural

10327937

Price Range
R 18,1194 - R 8,2255

Stock Levels
Request the lead time here
Attributes
  • d
    52.5 mm
  • h
    29.5 mm
  • D
    55.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
R 27,8827 - R 14,2315

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 21.2 mm 16.0 mm LDPE - PIR Natural

10118719

Price Range
R 5,3966 - R 2,9594

Stock Levels
Request the lead time here
Attributes
  • d
    21.2 mm
  • h
    16.0 mm
  • D
    23.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 51.6 mm 16.0 mm LDPE Natural

10327920

Price Range
R 17,7422 - R 8,0659

Stock Levels
Request the lead time here
Attributes
  • d
    51.6 mm
  • h
    16.0 mm
  • D
    53.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 69.8 mm 25.5 mm LDPE Natural

10327968

Price Range
R 35,9777 - R 20,397

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    69.8 mm
  • h
    25.5 mm
  • D
    74.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 23.6 mm 18.5 mm LDPE Natural

10327807

Price Range
R 6,3686 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • d
    23.6 mm
  • h
    18.5 mm
  • D
    25.6 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 22.5 mm LDPE Natural

10327845

Price Range
R 9,7923 - R 4,0039

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    22.5 mm
  • D
    35.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 47.6 mm 29.5 mm LDPE Natural

10327906

Price Range
R 17,1909 - R 7,8048

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    29.5 mm
  • D
    50.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 13.4 mm 13.5 mm LDPE Natural

10327753

Price Range
R 2,6983 - R 1,7118

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    13.4 mm
  • h
    13.5 mm
  • D
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 20.6 mm 15.0 mm LDPE Natural

10327791

Price Range
R 5,0339 - R 2,7563

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    15.0 mm
  • D
    22.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
R 7,2971 - R 4,0039

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 19.7 mm 14.0 mm LDPE Natural

10327784

Price Range
R 5,0339 - R 2,7563

Stock Levels
Request the lead time here
Attributes
  • d
    19.7 mm
  • h
    14.0 mm
  • D
    21.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene