Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| R 8,2255 - R 18,1194 | Request the lead time here |
2.067 in
52.5 mm
|
2.193 in
55.7 mm
|
1.161 in
29.5 mm
|
||
| R 5,179 - R 12,7082 | Request the lead time here |
1.606 in
40.8 mm
|
1.713 in
43.5 mm
|
1.102 in
28.0 mm
|
||
| R 1,5957 - R 2,5387 | Request the lead time here |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| R 2,2195 - R 4,3666 | Request the lead time here |
0.697 in
17.7 mm
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| R 3,4817 - R 6,3541 | Request the lead time here |
1.012 in
25.7 mm
|
1.091 in
27.7 mm
|
0.689 in
17.5 mm
|
||
| R 1,41 - R 1,9729 | Request the lead time here |
0.307 in
7.8 mm
|
0.37 in
9.4 mm
|
0.551 in
14.0 mm
|
||
| R 4,8453 - R 11,8378 | Request the lead time here |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
| R 8,0804 - R 17,8147 | Request the lead time here |
2 in
50.8 mm
|
2.087 in
53.0 mm
|
1.201 in
30.5 mm
|
||
| R 8,6607 - R 19,1349 | Request the lead time here |
2.343 in
59.5 mm
|
2.441 in
62.0 mm
|
1.181 in
30 mm
|
||
| R 22,0508 - R 38,9081 | Request the lead time here |
3.13 in
79.5 mm
|
3.307 in
84.0 mm
|
1.004 in
25.5 mm
|
||
| R 1,7118 - R 2,6983 | 970 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.587 in
14.9 mm
|
0.531 in
13.5 mm
|
||
| R 2,7563 - R 5,0339 | Request the lead time here |
0.776 in
19.7 mm
|
0.843 in
21.4 mm
|
0.551 in
14.0 mm
|
||
| R 3,4817 - R 6,3541 | Request the lead time here |
1.035 in
26.3 mm
|
1.122 in
28.5 mm
|
0.728 in
18.5 mm
|
||
| R 1,41 - R 1,9729 | Request the lead time here |
0.224 in
5.7 mm
|
0.291 in
7.4 mm
|
0.472 in
12.0 mm
|
||
| R 2,7563 - R 5,0339 | Request the lead time here |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| R 4,0039 - R 7,2971 | Request the lead time here |
1.161 in
29.5 mm
|
1.24 in
31.5 mm
|
0.728 in
18.5 mm
|
||
| R 1,5957 - R 2,2486 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| R 1,7118 - R 2,6983 | 700 In stock - Delivery conditions may apply, visit our FAQs |
0.528 in
13.4 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
||
| R 4,4391 - R 10,8803 | Request the lead time here |
1.291 in
32.8 mm
|
1.386 in
35.2 mm
|
1.772 in
45.0 mm
|
||
| R 7,268 - R 16,0158 | Request the lead time here |
2.217 in
56.3 mm
|
2.35 in
59.7 mm
|
0.748 in
19.0 mm