Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
R 8,2255 - R 18,1194 Request the lead time here
52.5 mm
55.7 mm
29.5 mm
R 5,179 - R 12,7082 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
R 1,5957 - R 2,5387 Request the lead time here
11.7 mm
13.7 mm
12.5 mm
R 2,2195 - R 4,3666 Request the lead time here
17.7 mm
19.8 mm
14.5 mm
R 3,4817 - R 6,3541 Request the lead time here
25.7 mm
27.7 mm
17.5 mm
R 1,41 - R 1,9729 Request the lead time here
7.8 mm
9.4 mm
14.0 mm
R 4,8453 - R 11,8378 Request the lead time here
35.0 mm
37.4 mm
14.0 mm
R 8,0804 - R 17,8147 Request the lead time here
50.8 mm
53.0 mm
30.5 mm
R 8,6607 - R 19,1349 Request the lead time here
59.5 mm
62.0 mm
30 mm
R 22,0508 - R 38,9081 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
R 1,7118 - R 2,6983 Request the lead time here
12.7 mm
14.9 mm
13.5 mm
R 2,7563 - R 5,0339 Request the lead time here
19.7 mm
21.4 mm
14.0 mm
R 3,4817 - R 6,3541 Request the lead time here
26.3 mm
28.5 mm
18.5 mm
R 1,41 - R 1,9729 Request the lead time here
5.7 mm
7.4 mm
12.0 mm
R 2,7563 - R 5,0339 Request the lead time here
20.6 mm
22.9 mm
15.0 mm
R 4,0039 - R 7,2971 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
R 1,5957 - R 2,2486 Request the lead time here
10.0 mm
11.8 mm
8.0 mm
R 1,7118 - R 2,6983 700 In stock - Delivery conditions may apply, visit our FAQs
13.4 mm
15.0 mm
13.5 mm
R 4,4391 - R 10,8803 Request the lead time here
32.8 mm
35.2 mm
45.0 mm
R 7,268 - R 16,0158 Request the lead time here
56.3 mm
59.7 mm
19.0 mm
  • of 2
Round End Cap 52.5 mm 29.5 mm LDPE Natural

10327937

Price Range
R 18,1194 - R 8,2255

Stock Levels
Request the lead time here
Attributes
  • d
    52.5 mm
  • h
    29.5 mm
  • D
    55.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
R 12,7082 - R 5,179

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 11.7 mm 12.5 mm LDPE Natural

10327739

Price Range
R 2,5387 - R 1,5957

Stock Levels
Request the lead time here
Attributes
  • d
    11.7 mm
  • h
    12.5 mm
  • D
    13.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 17.7 mm 14.5 mm LDPE Natural

10327777

Price Range
R 4,3666 - R 2,2195

Stock Levels
Request the lead time here
Attributes
  • d
    17.7 mm
  • h
    14.5 mm
  • D
    19.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 25.7 mm 17.5 mm LDPE Natural

10327814

Price Range
R 6,3541 - R 3,4817

Stock Levels
Request the lead time here
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 7.8 mm 14.0 mm LDPE Natural

10327708

Price Range
R 1,9729 - R 1,41

Stock Levels
Request the lead time here
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 35.0 mm 14.0 mm LDPE Natural

10327876

Price Range
R 11,8378 - R 4,8453

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • h
    14.0 mm
  • D
    37.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
R 17,8147 - R 8,0804

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 59.5 mm 30 mm LDPE Natural

10327951

Price Range
R 19,1349 - R 8,6607

Stock Levels
Request the lead time here
Attributes
  • d
    59.5 mm
  • h
    30 mm
  • D
    62.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
R 38,9081 - R 22,0508

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
R 2,6983 - R 1,7118

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 19.7 mm 14.0 mm LDPE Natural

10327784

Price Range
R 5,0339 - R 2,7563

Stock Levels
Request the lead time here
Attributes
  • d
    19.7 mm
  • h
    14.0 mm
  • D
    21.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

10327821

Price Range
R 6,3541 - R 3,4817

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 5.7 mm 12.0 mm LDPE Natural

10327692

Price Range
R 1,9729 - R 1,41

Stock Levels
Request the lead time here
Attributes
  • d
    5.7 mm
  • h
    12.0 mm
  • D
    7.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 20.6 mm 15.0 mm LDPE Natural

10327791

Price Range
R 5,0339 - R 2,7563

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    15.0 mm
  • D
    22.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
R 7,2971 - R 4,0039

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.0 mm 8.0 mm LDPE Natural

10327715

Price Range
R 2,2486 - R 1,5957

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    8.0 mm
  • D
    11.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 13.4 mm 13.5 mm LDPE Natural

10327753

Price Range
R 2,6983 - R 1,7118

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    13.4 mm
  • h
    13.5 mm
  • D
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 45.0 mm LDPE Natural

10327852

Price Range
R 10,8803 - R 4,4391

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    45.0 mm
  • D
    35.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

10327944

Price Range
R 16,0158 - R 7,268

Stock Levels
Request the lead time here
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene