Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,1917 - R 2,23 | Request the lead time here |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| R 1,1088 - R 1,8411 | 27580 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| R 1,1917 - R 2,23 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| R 3,0601 - R 5,8003 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
PVC
|
0.469 in
11.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| R 1,3347 - R 3,7054 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| R 3,2446 - R 6,0255 | Request the lead time here |
1.004 in
25.5 mm
|
Black
|
PVC
|
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,0452 - R 3,8349 | 2300 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,2451 - R 4,2122 | 725 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 4,8593 - R 4,8593 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 2,0913 - R 3,9081 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.559 in
14.2 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 1,161 - R 2,1737 | Request the lead time here |
0.346 in
8.8 mm
|
Black
|
PVC
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
||
| R 2,241 - R 2,7826 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 1,4593 - R 2,7312 | 4200 In stock - Delivery conditions may apply, visit our FAQs |
0.492 in
12.5 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.268 in
6.8 mm
|
||
| 10081761 | R 5,4436 - R 13,6279 | 5300 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
Black
|
PVC
|
1.22 in
31.0 mm
|
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
0.307 in
7.8 mm
|
|
| R 7,8733 - R 15,0921 | 600 In stock - Delivery conditions may apply, visit our FAQs |
1.752 in
44.5 mm
|
Black
|
PVC
|
1.26 in
32.0 mm
|
1.004 in
25.5 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| R 1,0103 - R 1,8977 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.311 in
7.9 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| R 3,6016 - R 3,7912 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,5219 - R 4,7191 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| R 2,4757 - R 4,6571 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,1374 - R 3,9926 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.126 in
3.2 mm
|
0.378 in
9.6 mm