Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10155752 | R 3,9172 - R 5,4078 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
TPE
|
0.661 in
16.8 mm
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| R 2,5175 - R 4,1961 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,255 - R 3,0015 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 1,8606 - R 3,0447 | Request the lead time here |
0.429 in
10.9 mm
|
Black
|
TPE
|
0.303 in
7.7 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| R 2,5526 - R 3,7213 | 653 In stock - Delivery conditions may apply, visit our FAQs |
0.559 in
14.2 mm
|
Black
|
TPE
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| R 3,0823 - R 4,2595 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
TPE
|
0.673 in
17.1 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 1,1194 - R 2,275 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| R 8,8574 - R 16,6126 | 700 In stock - Delivery conditions may apply, visit our FAQs |
1.811 in
46.0 mm
|
Black
|
PVC
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
||
| R 0,6873 - R 0,8565 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
0.177 in
4.5 mm
|
||
| R 9,8846 - R 11,9825 | Request the lead time here |
1.189 in
30.2 mm
|
Black
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 3,4445 - R 4,9977 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
TPE/TPV
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| R 3,0216 - R 4,1187 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
Black
|
TPE
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
||
| R 1,9683 - R 3,26 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
TPE
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| R 2,5945 - R 2,7026 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
TPE/TPV
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| R 4,5579 - R 4,7332 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
TPE/TPV
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 10072035 | R 2,161 - R 3,6016 | 12000 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| R 14,9623 - R 14,9623 | Request the lead time here |
1.189 in
30.2 mm
|
Black
|
TPE
|
0.988 in
25.1 mm
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 3,7828 - R 5,4744 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
TPE
|
0.748 in
19.0 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.28 in
7.1 mm
|
||
| R 2,6476 - R 3,5239 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
TPE
|
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 2,5526 - R 3,7213 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
TPE
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm