Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,1552 - R 0,174 1100 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
75.0 mm
Natural
8.0 kg
R 0,3089 - R 0,3438 Request the lead time here
35.0 mm
142.0 mm
Natural
8.0 kg
R 6,898 - R 7,7001 Request the lead time here
53.0 mm
200.0 mm
Black
8.0 kg
R 0,4279 - R 0,4743 Request the lead time here
44.0 mm
165.0 mm
Natural
8.0 kg
R 4,5645 - R 5,7056 Request the lead time here
24.0 mm
100.0 mm
Natural
8.0 kg
R 19,6281 - R 21,8187 Request the lead time here
246.0 mm
812.0 mm
Natural
80.0 kg
R 0,1552 - R 0,174 8500 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
75.0 mm
Black
8.0 kg
R 0,3089 - R 0,3438 Request the lead time here
35.0 mm
142.0 mm
Black
8.0 kg
R 0,161 - R 0,1784 1300 In stock - Delivery conditions may apply, visit our FAQs
21.0 mm
96.0 mm
Natural
8.0 kg
10247273 R 5,4691 - R 6,0784 Request the lead time here
99.0 mm
340.0 mm
Natural
55.0 kg
R 0,0949 - R 0,1885 269300 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Natural
8.0 kg
R 0,4627 - R 0,5135 3300 In stock - Delivery conditions may apply, visit our FAQs
55.0 mm
203.0 mm
Natural
18.0 kg
10251584 R 8,3038 - R 9,2111 Request the lead time here
110.0 mm
380.0 mm
Black
114.0 kg
R 15,0853 - R 16,7615 Request the lead time here
225.0 mm
730.0 mm
Black
114.0 kg
R 6,7815 - R 7,5657 Request the lead time here
80.0 mm
280.0 mm
Natural
114.0 kg
R 9,9664 - R 11,0689 Request the lead time here
185.0 mm
610.0 mm
Black
80.0 kg
R 19,6281 - R 21,8187 Request the lead time here
246.0 mm
812.0 mm
Black
80.0 kg
R 5,2745 - R 5,8742 Request the lead time here
63.0 mm
230.0 mm
Black
114.0 kg
R 10,5797 - R 11,7484 Request the lead time here
166.0 mm
550.0 mm
Black
114.0 kg
R 23,3892 - R 25,9727 200 In stock - Delivery conditions may apply, visit our FAQs
317.0 mm
1030.0 mm
Black
114.0 kg
  • of 10
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon 6/6 Natural

10244258

Price Range
R 0,174 - R 0,1552

Stock Levels
1100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 142.0 mm 35.0 mm Nylon 6/6 Natural

10244340

Price Range
R 0,3438 - R 0,3089

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 200.0 mm 53.0 mm Nylon 6/6 Black

10278611

Price Range
R 7,7001 - R 6,898

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon 6/6 Natural

10244357

Price Range
R 0,4743 - R 0,4279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    44.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 24.0 mm Nylon Natural

10278598

Price Range
R 5,7056 - R 4,5645

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    24.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 812.0 mm 246.0 mm Nylon 6/6 Natural

10247358

Price Range
R 21,8187 - R 19,6281

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    812.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    246.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon 6/6 Black

10244814

Price Range
R 0,174 - R 0,1552

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 142.0 mm 35.0 mm Nylon 6/6 Black

10244852

Price Range
R 0,3438 - R 0,3089

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 96.0 mm 21.0 mm Nylon 6/6 Natural

10244265

Price Range
R 0,1784 - R 0,161

Stock Levels
1300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    96.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon 6/6 Natural

10247273

Price Range
R 6,0784 - R 5,4691

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    340.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    99.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

10244272

Price Range
R 0,1885 - R 0,0949

Stock Levels
269300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244364

Price Range
R 0,5135 - R 0,4627

Stock Levels
3300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 380.0 mm 110.0 mm Nylon Black

10251584

Price Range
R 9,2111 - R 8,3038

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 730.0 mm 225.0 mm Nylon Black

10251621

Price Range
R 16,7615 - R 15,0853

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    730.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    225.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 280.0 mm 80.0 mm Nylon Natural

10245231

Price Range
R 7,5657 - R 6,7815

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 610.0 mm 185.0 mm Nylon 6/6 Black

10247532

Price Range
R 11,0689 - R 9,9664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    185.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 812.0 mm 246.0 mm Nylon 6/6 Black

10247570

Price Range
R 21,8187 - R 19,6281

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    812.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    246.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 230.0 mm 63.0 mm Nylon Black

10251560

Price Range
R 5,8742 - R 5,2745

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    230.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Black

10251607

Price Range
R 11,7484 - R 10,5797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 1030.0 mm 317.0 mm Nylon Black

10251645

Price Range
R 25,9727 - R 23,3892

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    1030.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    317.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2