Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 3,6703 - R 4,0765 Request the lead time here
66.0 mm
240.0 mm
Black
55.0 kg
R 0,3089 - R 0,3438 Request the lead time here
35.0 mm
142.0 mm
Natural
8.0 kg
R 6,898 - R 7,7001 Request the lead time here
53.0 mm
200.0 mm
Black
8.0 kg
R 46,9886 - R 49,4548 Request the lead time here
360.0 mm
1168.0 mm
Black
80.0 kg
R 9,9664 - R 11,0689 Request the lead time here
185.0 mm
610.0 mm
Natural
80.0 kg
R 19,6281 - R 21,8187 Request the lead time here
246.0 mm
812.0 mm
Natural
80.0 kg
R 0,1552 - R 0,174 8500 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
75.0 mm
Black
8.0 kg
R 0,3089 - R 0,3438 Request the lead time here
35.0 mm
142.0 mm
Black
8.0 kg
R 11,5186 - R 12,8098 Request the lead time here
210.0 mm
685.0 mm
Natural
80.0 kg
R 24,8797 - R 27,6216 Request the lead time here
270.0 mm
914.0 mm
Natural
80.0 kg
R 0,161 - R 0,1784 900 In stock - Delivery conditions may apply, visit our FAQs
21.0 mm
96.0 mm
Black
8.0 kg
R 0,4279 - R 0,4743 Request the lead time here
44.0 mm
165.0 mm
Black
8.0 kg
R 0,0949 - R 0,1885 269300 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Natural
8.0 kg
R 10,5797 - R 11,7484 Request the lead time here
166.0 mm
550.0 mm
Black
114.0 kg
R 0,4279 - R 0,4743 Request the lead time here
44.0 mm
165.0 mm
Natural
8.0 kg
R 0,1552 - R 0,174 1100 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
75.0 mm
Natural
8.0 kg
R 5,2745 - R 5,8742 Request the lead time here
63.0 mm
230.0 mm
Black
114.0 kg
R 13,361 - R 14,8408 Request the lead time here
236.0 mm
762.0 mm
Natural
80.0 kg
R 58,1881 - R 58,1881 Request the lead time here
380.0 mm
1219.0 mm
Natural
80.0 kg
R 0,2756 - R 0,3061 Request the lead time here
30.0 mm
120.0 mm
Black
8.0 kg
  • of 10
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Black

10247419

Price Range
R 4,0765 - R 3,6703

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 142.0 mm 35.0 mm Nylon 6/6 Natural

10244340

Price Range
R 0,3438 - R 0,3089

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 200.0 mm 53.0 mm Nylon 6/6 Black

10278611

Price Range
R 7,7001 - R 6,898

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 1168.0 mm 360.0 mm Nylon 6/6 Black

10247594

Price Range
R 49,4548 - R 46,9886

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1168.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    360.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 610.0 mm 185.0 mm Nylon 6/6 Natural

10247310

Price Range
R 11,0689 - R 9,9664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    185.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 812.0 mm 246.0 mm Nylon 6/6 Natural

10247358

Price Range
R 21,8187 - R 19,6281

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    812.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    246.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon 6/6 Black

10244814

Price Range
R 0,174 - R 0,1552

Stock Levels
8500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 142.0 mm 35.0 mm Nylon 6/6 Black

10244852

Price Range
R 0,3438 - R 0,3089

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Natural

10247327

Price Range
R 12,8098 - R 11,5186

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 914.0 mm 270.0 mm Nylon 6/6 Natural

10247365

Price Range
R 27,6216 - R 24,8797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    270.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 96.0 mm 21.0 mm Nylon 6/6 Black

10244821

Price Range
R 0,1784 - R 0,161

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    96.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon 6/6 Black

10244869

Price Range
R 0,4743 - R 0,4279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    44.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

10244272

Price Range
R 0,1885 - R 0,0949

Stock Levels
269300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Black

10251607

Price Range
R 11,7484 - R 10,5797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon 6/6 Natural

10244357

Price Range
R 0,4743 - R 0,4279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    44.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon 6/6 Natural

10244258

Price Range
R 0,174 - R 0,1552

Stock Levels
1100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 12.7 mm 230.0 mm 63.0 mm Nylon Black

10251560

Price Range
R 5,8742 - R 5,2745

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    230.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 762.0 mm 236.0 mm PA Natural

10247341

Price Range
R 14,8408 - R 13,361

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    236.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 1219.0 mm 380.0 mm Nylon 6/6 Natural

10247389

Price Range
R 58,1881 - R 58,1881

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1219.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 120.0 mm 30.0 mm Nylon 6/6 Black

10244845

Price Range
R 0,3061 - R 0,2756

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2