Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,1293 - R 0,2402 Request the lead time here
25.0 mm
100.0 mm
Natural
R 6,0726 - R 6,5023 Request the lead time here
53.0 mm
200.0 mm
Black
50.0 kg
R 1,1506 - R 1,2771 Request the lead time here
74.0 mm
250.0 mm
Natural
22.0 kg
R 0,8946 - R 1,6213 Request the lead time here
102.0 mm
368.0 mm
Natural
22.0 kg
R 2,9298 - R 3,2712 Request the lead time here
150.0 mm
500.0 mm
Natural
55.0 kg
R 8,2496 - R 8,6792 Request the lead time here
102.0 mm
360.0 mm
Black
50.0 kg
R 0,4096 - R 0,4096 Request the lead time here
20.0 mm
100.0 mm
Natural
R 0,1942 - R 0,3496 Request the lead time here
32.0 mm
135.0 mm
Black
8.0 kg
R 4,1103 - R 4,5512 Request the lead time here
78.0 mm
280.0 mm
Black
55.0 kg
R 3,5983 - R 3,9965 Request the lead time here
66.0 mm
240.0 mm
Natural
55.0 kg
R 4,3193 - R 4,7993 Request the lead time here
110.0 mm
380.0 mm
Natural
80.0 kg
R 11,2928 - R 12,5586 Request the lead time here
210.0 mm
685.0 mm
Black
80.0 kg
R 3,0863 - R 3,4276 Request the lead time here
55.0 mm
203.0 mm
Black
55.0 kg
R 5,3619 - R 5,9593 Request the lead time here
99.0 mm
340.0 mm
Black
55.0 kg
R 0,6144 - R 0,6812 Request the lead time here
49.0 mm
180.0 mm
Natural
18.0 kg
R 0,6869 - R 0,7651 Request the lead time here
52.0 mm
190.0 mm
Natural
22.0 kg
R 0,7456 - R 1,3568 Request the lead time here
85.0 mm
300.0 mm
Natural
22.0 kg
R 2,6596 - R 2,9583 Request the lead time here
130.0 mm
450.0 mm
Natural
22.0 kg
R 3,6951 - R 4,1248 Request the lead time here
35.0 mm
150.0 mm
Natural
40.0 kg
R 0,6144 - R 0,6812 Request the lead time here
42.0 mm
160.0 mm
Black
22.0 kg
  • of 10
Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Black

10395936

Price Range
R 0,2402 - R 0,1293

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon 6/6 Black

10278697

Price Range
R 6,5023 - R 6,0726

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Natural

10244678

Price Range
R 1,2771 - R 1,1506

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Natural

10244715

Price Range
R 1,6213 - R 0,8946

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 500.0 mm 150.0 mm Nylon 6/6 Natural

10244807

Price Range
R 3,2712 - R 2,9298

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    500.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 360.0 mm 102.0 mm PA Black

10278727

Price Range
R 8,6792 - R 8,2496

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    360.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

10331286

Price Range
R 0,4096 - R 0,4096

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 135.0 mm 32.0 mm Nylon Black

10447659

Price Range
R 0,3496 - R 0,1942

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon 6/6 Black

10247426

Price Range
R 4,5512 - R 4,1103

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Natural

10247242

Price Range
R 3,9965 - R 3,5983

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Natural

10247280

Price Range
R 4,7993 - R 4,3193

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Black

10247549

Price Range
R 12,5586 - R 11,2928

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon 6/6 Black

10247402

Price Range
R 3,4276 - R 3,0863

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon 6/6 Black

10247440

Price Range
R 5,9593 - R 5,3619

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    340.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    99.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 180.0 mm 49.0 mm Nylon 6/6 Natural

10244647

Price Range
R 0,6812 - R 0,6144

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Natural

10244654

Price Range
R 0,7651 - R 0,6869

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Natural

10244692

Price Range
R 1,3568 - R 0,7456

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

10244791

Price Range
R 2,9583 - R 2,6596

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon Natural

10278628

Price Range
R 4,1248 - R 3,6951

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon 6/6 Black

10244999

Price Range
R 0,6812 - R 0,6144

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2