Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
R 0,8195 - R 1,6538 Request the lead time here
102.0 mm
368.0 mm
Black
22.0 kg
R 2,9884 - R 3,3366 Request the lead time here
150.0 mm
500.0 mm
Black
55.0 kg
R 0,6964 - R 1,3941 200 In stock - Delivery conditions may apply, visit our FAQs
81.0 mm
280.0 mm
Natural
22.0 kg
R 1,7698 - R 1,9729 Request the lead time here
116.0 mm
385.0 mm
Natural
22.0 kg
R 0,6267 - R 0,6948 Request the lead time here
49.0 mm
180.0 mm
Natural
18.0 kg
R 4,9377 - R 5,3759 Request the lead time here
80.0 mm
280.0 mm
Natural
40.0 kg
R 0,7006 - R 0,7804 Request the lead time here
52.0 mm
190.0 mm
Black
22.0 kg
R 0,6818 - R 1,3839 Request the lead time here
85.0 mm
300.0 mm
Black
22.0 kg
R 0,5106 - R 0,5657 Request the lead time here
30.0 mm
120.0 mm
Natural
22.0 kg
R 4,5842 - R 5,092 Request the lead time here
88.0 mm
300.0 mm
Natural
55.0 kg
R 9,8358 - R 10,9383 100 In stock - Delivery conditions may apply, visit our FAQs
166.0 mm
550.0 mm
Black
80.0 kg
R 13,361 - R 14,8408 Request the lead time here
236.0 mm
762.0 mm
Black
80.0 kg
10247600 R 58,1881 - R 58,1881 Request the lead time here
380.0 mm
1219.0 mm
Black
80.0 kg
R 11,5186 - R 12,8098 Request the lead time here
210.0 mm
685.0 mm
Natural
80.0 kg
R 24,8797 - R 27,6216 Request the lead time here
270.0 mm
914.0 mm
Natural
80.0 kg
R 6,4411 - R 7,152 Request the lead time here
110.0 mm
380.0 mm
Black
80.0 kg
R 4,1925 - R 4,6422 Request the lead time here
78.0 mm
280.0 mm
Natural
55.0 kg
R 13,361 - R 14,8408 Request the lead time here
236.0 mm
762.0 mm
Natural
80.0 kg
R 0,4279 - R 0,4743 Request the lead time here
44.0 mm
165.0 mm
Black
8.0 kg
R 0,0949 - R 0,1885 269300 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
100.0 mm
Natural
8.0 kg
  • of 10
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Black

10245170

Price Range
R 1,6538 - R 0,8195

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 500.0 mm 150.0 mm Nylon 6/6 Black

10245217

Price Range
R 3,3366 - R 2,9884

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    500.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 280.0 mm 81.0 mm Nylon 6/6 Natural

10244685

Price Range
R 1,3941 - R 0,6964

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    81.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 385.0 mm 116.0 mm Nylon 6/6 Natural

10244777

Price Range
R 1,9729 - R 1,7698

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    116.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 180.0 mm 49.0 mm Nylon 6/6 Natural

10244647

Price Range
R 0,6948 - R 0,6267

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 280.0 mm 80.0 mm Nylon Natural

10278666

Price Range
R 5,3759 - R 4,9377

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Black

10245019

Price Range
R 0,7804 - R 0,7006

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Black

10245101

Price Range
R 1,3839 - R 0,6818

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 120.0 mm 30.0 mm Nylon 6/6 Natural

10244623

Price Range
R 0,5657 - R 0,5106

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 300.0 mm 88.0 mm Nylon 6/6 Natural

10247266

Price Range
R 5,092 - R 4,5842

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    88.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 8.0 mm 550.0 mm 166.0 mm Nylon 6/6 Black

10247525

Price Range
R 10,9383 - R 9,8358

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 762.0 mm 236.0 mm Nylon 6/6 Black

10247563

Price Range
R 14,8408 - R 13,361

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    236.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 1219.0 mm 380.0 mm Nylon 6/6 Black

10247600

Price Range
R 58,1881 - R 58,1881

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1219.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Natural

10247327

Price Range
R 12,8098 - R 11,5186

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 914.0 mm 270.0 mm Nylon 6/6 Natural

10247365

Price Range
R 27,6216 - R 24,8797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    270.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Black

10247457

Price Range
R 7,152 - R 6,4411

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon 6/6 Natural

10247259

Price Range
R 4,6422 - R 4,1925

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 762.0 mm 236.0 mm PA Natural

10247341

Price Range
R 14,8408 - R 13,361

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    236.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon 6/6 Black

10244869

Price Range
R 0,4743 - R 0,4279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    44.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon 6/6 Natural

10244272

Price Range
R 0,1885 - R 0,0949

Stock Levels
269300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2