Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Overall Length | View | |
|---|---|---|---|---|---|
| R 3,6906 - R 4,1211 | Request the lead time here |
UL94 V-2
|
11.024 in
280.0 mm
|
||
| R 2,6756 - R 3,8751 | 93 In stock - Delivery conditions may apply, visit our FAQs |
|
12.752 in
323.9 mm
|
||
| R 1,2532 - R 1,3947 | Request the lead time here |
UL94 V-2
|
5.906 in
150.0 mm
|
||
| R 1,1775 - R 1,724 | Request the lead time here |
|
6 in
152.4 mm
|
||
| R 0,6935 - R 0,7704 | Request the lead time here |
UL94 V-2
|
4.724 in
120.0 mm
|
||
| R 3,0139 - R 3,3523 | Request the lead time here |
UL94 V-2
|
8.898 in
226.0 mm
|
||
| R 1,2532 - R 1,3947 | Request the lead time here |
UL94 V-2
|
5.906 in
150.0 mm
|
||
| R 1,753 - R 1,9529 | Request the lead time here |
UL94 V-2
|
7.087 in
180.0 mm
|
||
| R 1,7222 - R 2,8448 | Request the lead time here |
|
10.752 in
273.1 mm
|
||
| R 1,1284 - R 1,6521 | Request the lead time here |
|
5 in
127.0 mm
|
||
| R 1,7501 - R 1,8611 | Request the lead time here |
UL94 HB
|
12.752 in
323.9 mm
|
||
| R 1,0494 - R 1,5365 | Request the lead time here |
|
2.5 in
63.5 mm
|
||
| R 2,1433 - R 3,1677 | Request the lead time here |
UL94 HB
|
10.752 in
273.1 mm
|
||
| R 1,9068 - R 3,1677 | Request the lead time here |
|
10.752 in
273.1 mm
|
||
| R 1,3126 - R 1,9219 | Request the lead time here |
UL94 HB
|
5 in
127.0 mm
|
||
| R 1,7625 - R 2,5805 | Request the lead time here |
|
4 in
101.6 mm
|
||
| R 1,3102 - R 1,4557 | Request the lead time here |
|
6 in
152.4 mm
|
||
| R 2,6756 - R 3,8751 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
UL94 HB
|
12.752 in
323.9 mm
|
||
| R 1,1752 - R 1,5642 | Request the lead time here |
UL94 HB
|
6 in
152.4 mm
|
||
| R 1,3185 - R 1,9304 | 205 In stock - Delivery conditions may apply, visit our FAQs |
|
5 in
127.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue