Menu Search

Stainless AISI Shaft 20.0 2200.0 +0,-13 316 Stainless Steel

20Ø Stainless AISI 316 Shafts are used in industries that demand very high corrosion resistance, strength, and durability. It can tolerate difficult conditions such as high-humidity chemicals. Used in applications involving high speeds and heavy loads, such as hot water systems, or surgical.
Essentra Part Number:

20326814

Manufacturer Part Number:

20326814

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 5 567,507
10 + R 5 010,8339
Standard pack: 1

Order in multiple of 1

Total price:

R 5 567,51

1 x R 5 567,507

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 20.0
l1 2200.0
Tolerance µ tol. h6 +0,-13
Material 316 Stainless Steel
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us