Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
R 1,9627 - R 2,6908 2046 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
R 1,3796 - R 1,742 1740 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
R 1,3796 - R 1,742 6250 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
R 1,115 - R 1,5705 Request the lead time here
12.7 mm
11.5 mm
Black
PE
Polished
2.0 mm
1
R 1,1534 - R 1,5705 Request the lead time here
13.0 mm
11.5 mm
Black
PE
Polished
2.0 mm
1
10077399 R 4,9637 - R 6,9146 600 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
R 9,3727 - R 9,8091 1050 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
R 19,8122 - R 36,342 308 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
22.0 mm
Black
PE
Polished
4.0 mm
1
R 1,7209 - R 2,0958 Request the lead time here
16.0 mm
11.5 mm
Mid Grey
LDPE
Polished
2.5 mm
R 10,7665 - R 11,7923 Request the lead time here
50.0 mm
14.5 mm
Mid Grey
LDPE
Polished
3.0 mm
R 1,6213 - R 2,1011 1000 In stock - Delivery conditions may apply, visit our FAQs
19.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
R 2,1049 - R 2,6908 Request the lead time here
25.4 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
R 1,9058 - R 2,4174 Request the lead time here
22.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
R 4,3379 - R 5,8426 Request the lead time here
35.0 mm
11.5 mm
Black
PE
Polished
3.0 mm
1
R 2,3609 - R 3,2321 300 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
11.5 mm
Mid Grey
LDPE
Eroded
2.5 mm
10077436 R 10,795 - R 14,4188 375 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
R 1,6498 - R 2,1011 2750 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
R 2,4463 - R 4,1005 1200 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
R 9,3727 - R 9,8091 900 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
R 2,6312 - R 3,1303 Request the lead time here
25.4 mm
11.5 mm
Green
LDPE - PIR
Eroded
2.5 mm
1
  • of 16
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077061

Price Range
R 2,6908 - R 1,9627

Stock Levels
2046 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077023

Price Range
R 1,742 - R 1,3796

Stock Levels
1740 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077313

Price Range
R 1,742 - R 1,3796

Stock Levels
6250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm Black PE

10077009

Price Range
R 1,5705 - R 1,115

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 0.8 mm Black PE

10077016

Price Range
R 1,5705 - R 1,1534

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077399

Price Range
R 6,9146 - R 4,9637

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077221

Price Range
R 9,8091 - R 9,3727

Stock Levels
1050 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 80.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

10077283

Price Range
R 36,342 - R 19,8122

Stock Levels
308 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    80.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

10077726

Price Range
R 2,0958 - R 1,7209

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077764

Price Range
R 11,7923 - R 10,7665

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077320

Price Range
R 2,1011 - R 1,6213

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077368

Price Range
R 2,6908 - R 2,1049

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077054

Price Range
R 2,4174 - R 1,9058

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 35.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077160

Price Range
R 5,8426 - R 4,3379

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Mid Grey PE

10077818

Price Range
R 3,2321 - R 2,3609

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077436

Price Range
R 14,4188 - R 10,795

Stock Levels
375 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077337

Price Range
R 2,1011 - R 1,6498

Stock Levels
2750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077375

Price Range
R 4,1005 - R 2,4463

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077412

Price Range
R 9,8091 - R 9,3727

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Green PE

10081327

Price Range
R 3,1303 - R 2,6312

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm