Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,6538 - R 2,1432 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| R 2,147 - R 2,7446 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| R 5,6577 - R 8,9665 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 11,0109 - R 14,7072 | Request the lead time here |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 8,5592 - R 8,5592 | Request the lead time here |
1.748 in
44.4 mm
|
0.594 in
15.1 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 5,0629 - R 7,0529 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
||
| R 1,9439 - R 2,4657 | 84 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 1,4071 - R 1,7769 | 1490 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 2,0019 - R 2,7446 | 1796 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| R 1,4071 - R 1,7769 | 6250 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 2,0019 - R 2,7446 | 1495 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 13,5351 - R 22,3615 | 450 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| R 1,1765 - R 1,6019 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 1,1373 - R 1,6019 | 1203 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| R 27,4643 - R 80,7065 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| R 41,3195 - R 88,413 | Request the lead time here |
1.575 in
40.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| R 57,9888 - R 130,6485 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.118 in
3.0 mm
|
2
|
||
| R 16,3463 - R 41,3344 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 24,7117 - R 66,4505 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| R 16,8845 - R 42,5733 | 99 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2