Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,075 - R 14,5853 | Request the lead time here |
1.575 in
40.0 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 182,0357 - R 245,4854 | 69 In stock - Delivery conditions may apply, visit our FAQs |
5.906 in
150.0 mm
|
1.063 in
27.0 mm
|
Black
|
LDPE
|
Eroded
|
0.315 in
8.0 mm
|
|
||
| R 1,7698 - R 2,4952 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 1,7843 - R 2,5242 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,06 - R 2,8579 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,3066 - R 8,2218 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 12,0554 - R 21,7601 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 2,06 - R 2,8579 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 10,8719 - R 11,0718 | 240 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 2,1905 - R 3,0755 | Request the lead time here |
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,1905 - R 3,0755 | 303 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 4,9977 - R 10,8122 | Request the lead time here |
1.378 in
35.0 mm
|
0.465 in
11.8 mm
|
Black
|
TPE/TPV – PIR
|
Eroded
|
0.059 in
1.5 mm
|
1
|
||
| 10081082 | R 13,216 - R 37,5609 | Request the lead time here |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.157 in
4.0 mm
|
|
|
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Brown
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 2,4081 - R 3,1929 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Brown
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 3,0029 - R 5,019 | 600 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 3,1625 - R 7,1622 | 1050 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 6,8473 - R 25,3139 | Request the lead time here |
1.748 in
44.4 mm
|
0.594 in
15.1 mm
|
Black
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| R 0,9226 - R 3,9091 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 10,9819 - R 12,0282 | Request the lead time here |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm