Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 58,6962 - R 132,901 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| R 16,3463 - R 41,3344 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 2,06 - R 2,8579 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 10,8719 - R 11,0718 | 240 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 1,9683 - R 4,3249 | Request the lead time here |
0.866 in
22.0 mm
|
0.768 in
19.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 3,3076 - R 4,2796 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 1,4685 - R 5,0907 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 2,3066 - R 8,2218 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 12,0554 - R 21,7601 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| R 4,6132 - R 10,3617 | 450 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
0.744 in
18.9 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| R 10,1985 - R 22,6349 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 2,1528 - R 4,6346 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 4,7978 - R 10,3617 | Request the lead time here |
1.575 in
40.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| R 11,0718 - R 23,8771 | Request the lead time here |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| R 19,6679 - R 43,3054 | Request the lead time here |
3.15 in
80.0 mm
|
0.815 in
20.7 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
||
| R 1,0287 - R 2,3032 | 836 In stock - Delivery conditions may apply, visit our FAQs |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| R 4,3376 - R 5,4236 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
1.126 in
28.6 mm
|
0.488 in
12.4 mm
|
Black
|
LDPE - PIR
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 9,7032 - R 20,9488 | Request the lead time here |
1.969 in
50.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| R 10,184 - R 12,4109 | 1350 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Black
|
LDPE
|
Eroded
|
0.197 in
5.0 mm
|
|
||
| R 11,3445 - R 22,9629 | 135 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
LDPE - PIR
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue