Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 40,3008 - R 42,0988 | Request the lead time here |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Dark Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 19,5411 - R 49,5709 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 8,4286 - R 18,6271 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 3,4236 - R 8,5838 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 3,7138 - R 6,7893 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 34,1788 - R 77,09 | Request the lead time here |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 5,8173 - R 14,2605 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| R 1,9729 - R 2,4931 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Green
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 11,1124 - R 24,4735 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 11,8233 - R 26,0838 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 2,7853 - R 5,092 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| R 8,153 - R 18,0323 | Request the lead time here |
1.378 in
35.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 6,0349 - R 10,9819 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 4,4682 - R 8,1385 | Request the lead time here |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,1325 - R 2,4931 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| R 3,5107 - R 6,4121 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 2,4662 - R 4,8308 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 8,153 - R 18,0323 | Request the lead time here |
1.378 in
35.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 24,0093 - R 93,5565 | 110 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| R 17,4085 - R 34,1063 | 100 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue