Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,4236 - R 8,5838 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 34,1788 - R 77,09 | Request the lead time here |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 2,6838 - R 3,2968 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.098 in
2.5 mm
|
|
||
| R 2,1325 - R 2,5751 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| R 24,4735 - R 51,3944 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
White
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| R 1,4202 - R 1,9245 | Request the lead time here |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
|
|
||
| R 7,2971 - R 10,7707 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
|
||
| R 35,0057 - R 77,6368 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| R 171,6485 - R 213,2695 | Request the lead time here |
5.512 in
140.0 mm
|
1.378 in
35.0 mm
|
White
|
PE
|
Eroded
|
0.276 in
7.0 mm
|
1
|
||
| R 4,4682 - R 8,1385 | Request the lead time here |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| R 170,1833 - R 211,4561 | 10 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| R 57,9888 - R 130,6485 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 14,7317 - R 37,1672 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| R 15,9476 - R 18,7681 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| R 21,4824 - R 51,302 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 24,7117 - R 66,4505 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| R 58,6962 - R 132,901 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.118 in
3.0 mm
|
2
|
||
| R 46,3379 - R 86,8314 | Request the lead time here |
1.378 in
35.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| R 136,077 - R 169,0952 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| R 2,7853 - R 5,092 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue