Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
R 4,075 - R 14,5853 Request the lead time here
40.0 mm
16.0 mm
Black
PE
2.0 mm
R 182,0357 - R 245,4854 69 In stock - Delivery conditions may apply, visit our FAQs
150.0 mm
27.0 mm
Black
LDPE
Eroded
8.0 mm
R 1,7698 - R 2,4952 Request the lead time here
12.0 mm
7.0 mm
Black
PE
Eroded
2.0 mm
1
R 2,1905 - R 3,0755 Request the lead time here
15.0 mm
13.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
R 2,4081 - R 3,1929 Request the lead time here
25.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
R 10,9819 - R 12,0282 426 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
14.5 mm
Grey
LDPE - PIR
Eroded
3.0 mm
1
R 2,3373 - R 5,0344 Request the lead time here
25.0 mm
11.6 mm
Black
LDPE - PIR
Polished
3.0 mm
1
R 4,4748 - R 9,6296 Request the lead time here
35.0 mm
19.3 mm
Black
PE
Polished
2.0 mm
1
R 9,5033 - R 20,9488 Request the lead time here
50.0 mm
19.2 mm
Black
PE
Polished
3.75 mm
1
R 31,2626 - R 67,5768 Request the lead time here
100.0 mm
20.5 mm
Black
PE
Polished
3.5 mm
1
R 6,093 - R 8,4744 350 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
R 2,6838 - R 3,2968 Request the lead time here
25.4 mm
11.5 mm
Dark Grey
LDPE - PIR
Polished
2.5 mm
1
R 3,0029 - R 5,019 Request the lead time here
30.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
R 11,4606 - R 12,0282 Request the lead time here
50.8 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
R 2,4081 - R 3,2968 Request the lead time here
25.0 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
2.5 mm
1
R 12,7227 - R 19,7372 Request the lead time here
63.5 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
R 1,3375 - R 1,964 Request the lead time here
16.0 mm
11.5 mm
White
LDPE - PIR
Eroded
2.5 mm
1
R 12,3455 - R 14,5432 Request the lead time here
60.0 mm
24.3 mm
White
LDPE - PIR
Eroded
4.0 mm
1
R 1,9729 - R 2,5751 Request the lead time here
19.0 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
2.5 mm
1
R 5,0629 - R 7,0529 Request the lead time here
40.0 mm
27.0 mm
White
LDPE - PIR
Eroded
3.0 mm
1
  • of 16
Square Tube Insert 40.0 mm 16.0 mm 2.0 mm 1.0 mm Black PE

10257524

Price Range
R 14,5853 - R 4,075

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    16.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 150.0 mm 27.0 mm 8.0 mm 5.0 mm Black PE

10261279

Price Range
R 245,4854 - R 182,0357

Stock Levels
69 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    150.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    5.0 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm Black PE

10180815

Price Range
R 2,4952 - R 1,7698

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Mid Grey PE

10180846

Price Range
R 3,0755 - R 2,1905

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Red PE

10081464

Price Range
R 3,1929 - R 2,4081

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Grey PE

10078020

Price Range
R 12,0282 - R 10,9819

Stock Levels
426 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.6 mm 3.0 mm 2.0 mm Black PE

10127599

Price Range
R 5,0344 - R 2,3373

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.6 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Square Tube Insert 35.0 mm 19.3 mm 2.0 mm 1.0 mm Black PE

10376959

Price Range
R 9,6296 - R 4,4748

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    19.3 mm
  • h1
    5.8 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 19.2 mm 3.8 mm 2.3 mm Black PE

10376997

Price Range
R 20,9488 - R 9,5033

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    19.2 mm
  • h1
    5.6 mm
  • T1
    3.8 mm
  • T2
    2.3 mm
Square Tube Insert 100.0 mm 20.5 mm 3.5 mm 1.0 mm Black PE

10377031

Price Range
R 67,5768 - R 31,2626

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    20.5 mm
  • h1
    5.5 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077849

Price Range
R 8,4744 - R 6,093

Stock Levels
350 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Dark Grey PE

10077900

Price Range
R 3,2968 - R 2,6838

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077832

Price Range
R 5,019 - R 3,0029

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077870

Price Range
R 12,0282 - R 11,4606

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Dark Grey PE

10077962

Price Range
R 3,2968 - R 2,4081

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 63.5 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10079287

Price Range
R 19,7372 - R 12,7227

Stock Levels
Request the lead time here
Attributes
  • AxA
    63.5 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

10077634

Price Range
R 1,964 - R 1,3375

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 60.0 mm 24.3 mm 4.0 mm 3.0 mm White PE

10081075

Price Range
R 14,5432 - R 12,3455

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    24.3 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    3.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Dark Grey PE

10077894

Price Range
R 2,5751 - R 1,9729

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 27.0 mm 3.0 mm 1.0 mm White PE

10077672

Price Range
R 7,0529 - R 5,0629

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    27.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm