Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
R 5,7694 - R 8,9746 Request the lead time here
21.0 mm
Black
65.0 mm
5.0 mm
3.0 mm
1.0 mm
R 0,6925 - R 1,0773 Request the lead time here
11.5 mm
Black
15.0 mm
4.0 mm
2.0 mm
1.0 mm
R 0,9501 - R 1,478 Request the lead time here
12.0 mm
Black
22.0 mm
5.0 mm
3.5 mm
1.0 mm
R 2,1533 - R 3,3496 Request the lead time here
14.5 mm
Black
40.0 mm
5.0 mm
3.0 mm
1.0 mm
R 4,3623 - R 6,7859 Request the lead time here
15.0 mm
Black
60.0 mm
5.0 mm
3.5 mm
1.5 mm
R 8,476 - R 13,1849 Request the lead time here
21.0 mm
Black
80.0 mm
6.0 mm
4.0 mm
1.5 mm
R 1,8548 - R 2,8852 Request the lead time here
12.0 mm
Black
35.0 mm
5.0 mm
5.0 mm
2.5 mm
R 1,5543 - R 2,4177 Request the lead time here
14.5 mm
Black
35.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,3682 - R 3,6839 Request the lead time here
14.5 mm
Black
40.0 mm
5.0 mm
5.0 mm
3.0 mm
R 25,8997 - R 40,2884 Request the lead time here
24.0 mm
Black
110.0 mm
6.0 mm
5.0 mm
3.0 mm
R 3,9563 - R 6,1544 Request the lead time here
14.5 mm
Black
55.0 mm
5.0 mm
4.5 mm
2.0 mm
R 17,36 - R 27,0044 Request the lead time here
25.0 mm
Black
90.0 mm
6.0 mm
5.0 mm
3.0 mm
R 0,6746 - R 1,0494 Request the lead time here
12.0 mm
Black
13.0 mm
4.0 mm
2.0 mm
0.5 mm
R 0,7283 - R 1,133 Request the lead time here
11.5 mm
Black
18.0 mm
5.0 mm
3.0 mm
1.5 mm
R 0,794 - R 1,2352 Request the lead time here
11.5 mm
Black
25.0 mm
5.0 mm
3.0 mm
1.0 mm
R 1,0289 - R 1,6005 Request the lead time here
11.5 mm
Black
30.0 mm
5.0 mm
3.0 mm
1.0 mm
R 2,6051 - R 4,0523 Request the lead time here
14.5 mm
Black
45.0 mm
5.0 mm
3.0 mm
1.0 mm
R 0,6408 - R 0,9968 Request the lead time here
12.0 mm
Black
10.0 mm
4.0 mm
2.5 mm
0.8 mm
R 3,1842 - R 4,9532 Request the lead time here
14.5 mm
Black
50.0 mm
5.0 mm
2.5 mm
1.0 mm
R 5,0171 - R 7,8044 Request the lead time here
17.5 mm
Black
60.0 mm
6.5 mm
5.0 mm
3.0 mm
  • of 6
Tube Insert 65.0 mm 21.0 mm 5.0 mm Black LDPE Square

20594497

Price Range
R 8,9746 - R 5,7694

Stock Levels
Request the lead time here
Attributes
  • AxA
    65.0 mm
  • h
    21.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 15.0 mm 11.5 mm 4.0 mm Black LDPE Square

20594305

Price Range
R 1,0773 - R 0,6925

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Tube Insert 22.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594336

Price Range
R 1,478 - R 0,9501

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594398

Price Range
R 3,3496 - R 2,1533

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 60.0 mm 15.0 mm 5.0 mm Black LDPE Square

20594473

Price Range
R 6,7859 - R 4,3623

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594510

Price Range
R 13,1849 - R 8,476

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 35.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594381

Price Range
R 2,8852 - R 1,8548

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 35.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594374

Price Range
R 2,4177 - R 1,5543

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594404

Price Range
R 3,6839 - R 2,3682

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 110.0 mm 24.0 mm 6.0 mm Black LDPE Square

20594589

Price Range
R 40,2884 - R 25,8997

Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 55.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594466

Price Range
R 6,1544 - R 3,9563

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Tube Insert 90.0 mm 25.0 mm 6.0 mm Black LDPE Square

20594541

Price Range
R 27,0044 - R 17,36

Stock Levels
Request the lead time here
Attributes
  • AxA
    90.0 mm
  • h
    25.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 13.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594299

Price Range
R 1,0494 - R 0,6746

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.5 mm
  • Maximum Wall Thickness
    2.0 mm
Tube Insert 18.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594312

Price Range
R 1,133 - R 0,7283

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 25.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594343

Price Range
R 1,2352 - R 0,794

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 30.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594350

Price Range
R 1,6005 - R 1,0289

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594411

Price Range
R 4,0523 - R 2,6051

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 10.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594275

Price Range
R 0,9968 - R 0,6408

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594435

Price Range
R 4,9532 - R 3,1842

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Tube Insert 60.0 mm 17.5 mm 6.5 mm Black LDPE Square

20594480

Price Range
R 7,8044 - R 5,0171

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    17.5 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm