Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 27,1953 - R 42,3038 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.098 in
2.5 mm
|
||
| R 5,7694 - R 8,9746 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
2.559 in
65.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 24,6658 - R 38,3691 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 9,3238 - R 14,5037 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
3.15 in
80.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| R 23,4916 - R 36,5425 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| R 34,3299 - R 53,4022 | Request the lead time here |
1.063 in
27.0 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 0,6925 - R 1,0773 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,9501 - R 1,478 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
| R 2,1533 - R 3,3496 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 4,3623 - R 6,7859 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| R 8,476 - R 13,1849 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
3.15 in
80.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 6,858 - R 10,668 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 20,8328 - R 32,4066 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| R 28,5545 - R 31,7273 | Request the lead time here |
1.339 in
34.0 mm
|
Black
|
5.512 in
140.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
||
| R 2,8658 - R 4,4579 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,6051 - R 4,0523 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 3,1842 - R 4,9532 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| R 0,6408 - R 0,9968 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| R 0,7662 - R 1,1918 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.453 in
11.5 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 5,0171 - R 7,8044 | Request the lead time here |
0.689 in
17.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm