Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
146 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Insert Material Colour AxA Body Material View
R 13,4707 - R 29,058 Request the lead time here
M10
Metal
Black
35.0 mm
HDPE
R 9,5602 - R 15,5516 Request the lead time here
2.0 mm
M8
PA6
Black
22.0 mm
PA6
R 9,212 - R 14,9713 Request the lead time here
2.0 mm
M10
PA6
Black
20.0 mm
PA6
R 9,212 - R 14,9713 Request the lead time here
2.0 mm
M8
PA6
Black
20.0 mm
PA6
R 23,4435 - R 41,3453 Request the lead time here
2.0 mm
M8
PA6
Black
35.0 mm
PA6
R 23,1533 - R 40,8376 Request the lead time here
2.0 mm
M10
PA6
Black
35.0 mm
PA6
R 10,9383 - R 17,7567 Request the lead time here
2.0 mm
M8
PA6
Black
25.0 mm
PA6
R 13,5206 - R 21,2964 Request the lead time here
2.0 mm
M8
PA6
Black
30.0 mm
PA6
R 10,9383 - R 17,7567 50 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
M10
PA6
Black
25.0 mm
PA6
R 13,5206 - R 21,2964 Request the lead time here
2.0 mm
M10
PA6
Black
30.0 mm
PA6
R 23,3124 - R 50,3447 Request the lead time here
1.0 mm - 2.0 mm
M8
Metal
Black
50.0 mm
HDPE
R 9,8416 - R 21,2303 50 In stock - Delivery conditions may apply, visit our FAQs
M8
Metal
Black
30.0 mm
HDPE
R 7,658 - R 16,4999 Request the lead time here
M10
Metal
Black
25.0 mm
HDPE
R 15,8696 - R 34,2389 Request the lead time here
M10
Metal
Black
10.0 mm
HDPE
R 21,0057 - R 34,6331 280 In stock - Delivery conditions may apply, visit our FAQs
1.2 mm
M8
Steel
Chrome
Steel
R 2,9159 - R 7,4356 Request the lead time here
1.0 mm - 1.5 mm
M6
Steel
Grey
19.0 mm
HDPE
R 21,8361 - R 35,9283 161 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
M10
Steel
Chrome
Steel
R 7,4735 - R 16,8378 Request the lead time here
M8
Metal
Black
25.0 mm
HDPE
R 15,1622 - R 33,2815 Request the lead time here
1.5 mm
M10
Steel
Chrome
Steel
R 6,4556 - R 16,4568 Request the lead time here
1.0 mm - 1.5 mm
M10
Steel
Grey
35.0 mm
HDPE
  • of 8
Threaded Insert Square M10 35.0 mm HDPE

10286708

Price Range
R 29,058 - R 13,4707

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert M8 Round 2.0 mm PA6 Black

10328033

Price Range
R 15,5516 - R 9,5602

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA6
  • Insert Material
    PA6
Square Tube Insert 20.0 mm 1.5 mm Black PA6

10328071

Price Range
R 14,9713 - R 9,212

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M8 Round 2.0 mm PA6 Black

10328026

Price Range
R 14,9713 - R 9,212

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M8 Round 2.0 mm PA6 Black

10328064

Price Range
R 41,3453 - R 23,4435

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M10 Round 2.0 mm PA6 Black

10328101

Price Range
R 40,8376 - R 23,1533

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M8 Round 2.0 mm PA6 Black

10328040

Price Range
R 17,7567 - R 10,9383

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M8 Round 2.0 mm PA6 Black

10328057

Price Range
R 21,2964 - R 13,5206

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M8
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M10 Round 2.0 mm PA6 Black

10328088

Price Range
R 17,7567 - R 10,9383

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    25.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert M10 Round 2.0 mm PA6 Black

10328095

Price Range
R 21,2964 - R 13,5206

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M10
  • Body Material
    PA6
  • Insert Material
    PA6
Threaded Insert Square M8 50.0 mm 1.0 mm - 2.0 mm HDPE

10286739

Price Range
R 50,3447 - R 23,3124

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • Gauge
    1.0 mm - 2.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
Threaded Insert Square M8 30.0 mm HDPE

10286685

Price Range
R 21,2303 - R 9,8416

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    30.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert Square M10 25.0 mm HDPE

10286678

Price Range
R 16,4999 - R 7,658

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert Square M10 10.0 mm HDPE

10286715

Price Range
R 34,2389 - R 15,8696

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert M8 Square 25.0 mm 1.2 mm Steel

10304792

Price Range
R 34,6331 - R 21,0057

Stock Levels
280 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Gauge
    1.2 mm
  • Thread Size
    M8
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Chrome
Threaded Insert Square M6 19.0 mm 1.0 mm - 1.5 mm HDPE

10304037

Price Range
R 7,4356 - R 2,9159

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • Gauge
    1.0 mm - 1.5 mm
  • Thread Size
    M6
  • Body Material
    HDPE
  • Insert Material
    Steel
Threaded Insert M10 Square 25.0 mm 1.5 mm Steel

10304785

Price Range
R 35,9283 - R 21,8361

Stock Levels
161 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Chrome
Threaded Insert M8 25.0 mm Square 2.0 mm HDPE Black

10286661

Price Range
R 16,8378 - R 7,4735

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • Thread Size
    M8
  • Body Material
    HDPE
  • Insert Material
    Metal
  • Colour
    Black
Threaded Insert M10 Square 22.0 mm 1.5 mm Steel

10304778

Price Range
R 33,2815 - R 15,1622

Stock Levels
Request the lead time here
Attributes
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Body Material
    Steel
  • Insert Material
    Steel
  • Colour
    Chrome
Threaded Insert Square M10 35.0 mm 1.0 mm - 1.5 mm HDPE

10304013

Price Range
R 16,4568 - R 6,4556

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • Gauge
    1.0 mm - 1.5 mm
  • Thread Size
    M10
  • Body Material
    HDPE
  • Insert Material
    Steel