Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Insert Material | Colour | AxA | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,5397 - R 9,0211 | Request the lead time here |
1.0 mm - 1.5 mm
|
M6
|
Steel
|
Grey
|
0.984 in
25.0 mm
|
HDPE
|
||
| R 16,5616 - R 47,0222 | Request the lead time here |
18.0 mm
|
M8
|
HIPS
|
Black
|
1.5 in
38.1 mm
|
HIPS
|
||
| R 11,5911 - R 29,5785 | Request the lead time here |
1.5 mm
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| R 445,3807 - R 872,8674 | Request the lead time here |
2.0 mm
|
M10
|
Stainless Steel
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| R 449,8863 - R 881,8776 | Request the lead time here |
1.5 mm
|
M12
|
Stainless Steel
|
Black
|
1.969 in
50.0 mm
|
PA
|
||
| R 8,8348 - R 22,5256 | 500 In stock - Delivery conditions may apply, visit our FAQs |
1.5 mm
|
M10
|
Metal
|
Black
|
0.984 in
25.0 mm
|
PA
|
||
| R 11,5911 - R 29,5785 | Request the lead time here |
2.0 mm
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| R 5,7593 - R 14,7072 | Request the lead time here |
1.5 mm
|
M8
|
Metal
|
Black
|
0.787 in
20.0 mm
|
PA
|
||
| R 11,7943 - R 30,0706 | Request the lead time here |
2.0 mm
|
M8
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| R 290,1749 - R 568,7716 | Request the lead time here |
2.0 mm
|
M12
|
Nickel Plated Brass
|
Black
|
1.969 in
50.0 mm
|
PA
|
||
| R 436,3695 - R 854,8469 | Request the lead time here |
1.5 mm
|
M16
|
Stainless Steel
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| R 260,9267 - R 510,7682 | Request the lead time here |
1.5 mm
|
M10
|
Nickel Plated Brass
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| R 59,4804 - R 153,1741 | Request the lead time here |
1.5 mm
|
M10
|
Aluminium Alloy
|
Natural
|
0.984 in
25.0 mm
|
Cast Aluminium Alloy
|
||
| 10164051 | R 29,6985 - R 67,7955 | Request the lead time here |
1.0 mm - 2.0 mm
|
M8
|
Metal
|
Black
|
0.984 in
25.0 mm
|
HDPE With Metal Insert
|
|
| R 14,8843 - R 37,9436 | Request the lead time here |
1.0 mm - 2.0 mm
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
HDPE With Metal Insert
|
||
| R 58,0964 - R 120,512 | Request the lead time here |
2.0 mm
|
M10
|
Aluminium Alloy
|
Natural
|
0.984 in
25.0 mm
|
Cast Aluminium Alloy
|
||
| R 15,4826 - R 19,3382 | Request the lead time here |
1.5 mm
|
M10
|
Nylon
|
Black
|
0.984 in
25.0 mm
|
Nylon
|
||
| R 445,3807 - R 872,8674 | Request the lead time here |
2.0 mm
|
M16
|
Stainless Steel
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| R 32,8974 - R 57,8783 | Request the lead time here |
1.5 mm
|
M8
|
Nylon
|
Black
|
1.181 in
30.0 mm
|
Nylon
|
||
| R 275,6738 - R 568,7716 | Request the lead time here |
1.5 mm
|
M20
|
Nickel Plated Brass
|
Black
|
1.969 in
50.0 mm
|
PA