10274057
493614
| Quantity | Unit price |
|---|---|
| 1 - 23 | R 568,7716 |
| 24 + | R 290,1749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 1.575 in |
|---|---|
| AxA | 40.0 mm |
| H | 1.378 in |
| H | 35.0 mm |
| H1 | 0.315 in |
| H1 | 8.0 mm |
| Gauge | 2.0 mm |
| Thread Size | M16 |
| Maximum Static Load Capacity | 8000 N |
| Maximum Static Load Capacity | 8000 N |
| Body Material | PA |
| Insert Material | Nickel Plated Brass |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue