Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | d1 tol 7H | Material | h1 & w1 | Thread Direction | Lead | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 287,8473 - R 383,7026 | Request the lead time here |
TR28 x 5
|
28.0
|
Steel
|
45.0
|
Right Hand
|
5.0
|
||
| R 581,3235 - R 775,2177 | Request the lead time here |
TR32 x 6
|
32.0
|
Steel
|
55.0
|
Left Hand
|
6.0
|
||
| R 279,5011 - R 372,542 | Request the lead time here |
TR20 x 8
|
20.0
|
Steel
|
35.0
|
Right Hand
|
8.0
|
||
| R 257,7621 - R 343,7475 | Request the lead time here |
TR24 x 5
|
24.0
|
Steel
|
40.0
|
Left Hand
|
5.0
|
||
| R 213,7019 - R 284,8194 | Request the lead time here |
TR26 x 5
|
26.0
|
Steel
|
40.0
|
Right Hand
|
5.0
|
||
| R 346,0767 - R 461,3806 | Request the lead time here |
TR30 x 6
|
30.0
|
Steel
|
45.0
|
Right Hand
|
6.0
|
||
| R 193,7098 - R 258,257 | Request the lead time here |
TR20 x 4
|
20.0
|
Steel
|
35.0
|
Left Hand
|
4.0
|
||
| R 332,1016 - R 442,854 | Request the lead time here |
TR28 x 5
|
28.0
|
Steel
|
45.0
|
Left Hand
|
5.0
|
||
| R 591,2225 - R 788,3872 | Request the lead time here |
TR36 x 6
|
36.0
|
Steel
|
60.0
|
Right Hand
|
6.0
|
||
| R 221,0776 - R 294,6407 | Request the lead time here |
TR22 x 5
|
22.0
|
Steel
|
35.0
|
Right Hand
|
5.0
|
||
| R 2 908,5585 - R 3 421,8506 | Request the lead time here |
TR60 x 9
|
60.0
|
Steel
|
80.0
|
Right Hand
|
9.0
|
||
| R 525,4232 - R 700,6646 | Request the lead time here |
TR18 x 4
|
18.0
|
Steel
|
35.0
|
Right Hand
|
4.0
|
||
| R 107,7243 - R 143,7489 | Request the lead time here |
TR10 x 2
|
10.0
|
Steel
|
17.0
|
Left Hand
|
2.0
|
||
| R 83,268 - R 110,9367 | Request the lead time here |
TR10 x 2
|
10.0
|
Steel
|
17.0
|
Right Hand
|
2.0
|
||
| R 156,8311 - R 209,1503 | Request the lead time here |
TR12 x 6
|
12.0
|
Steel
|
25.0
|
Right Hand
|
6.0
|
||
| R 134,1217 - R 178,7933 | Request the lead time here |
TR16 x 4
|
16.0
|
Steel
|
28.0
|
Left Hand
|
4.0
|
||
| R 146,738 - R 195,5343 | Request the lead time here |
TR14 x 3
|
14.0
|
Steel
|
25.0
|
Left Hand
|
3.0
|
||
| R 145,3794 - R 193,7486 | Request the lead time here |
TR18 x 4
|
18.0
|
Steel
|
30.0
|
Right Hand
|
4.0
|
||
| R 160,9072 - R 214,5074 | Request the lead time here |
TR20 x 4
|
20.0
|
Steel
|
35.0
|
Right Hand
|
4.0
|
||
| R 221,854 - R 295,7568 | Request the lead time here |
TR24 x 5
|
24.0
|
Steel
|
40.0
|
Right Hand
|
5.0