In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | d1 tol 7H | Material | h1 & w1 | Thread Direction | Lead | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 109,8789 - R 146,624 | Request the lead time here |
TR10 x 2
|
10.0
|
Steel
|
17.0
|
Left Hand
|
2.0
|
||
| R 338,7437 - R 451,7111 | Request the lead time here |
TR28 x 5
|
28.0
|
Steel
|
45.0
|
Left Hand
|
5.0
|
||
| R 592,95 - R 790,7221 | Request the lead time here |
TR32 x 6
|
32.0
|
Steel
|
55.0
|
Left Hand
|
6.0
|
||
| R 512,3721 - R 683,0309 | Request the lead time here |
TR32 x 6
|
32.0
|
Steel
|
55.0
|
Right Hand
|
6.0
|
||
| R 186,8931 - R 249,0786 | Request the lead time here |
TR16 x 8
|
16.0
|
Steel
|
28.0
|
Right Hand
|
8.0
|
||
| R 178,182 - R 237,6947 | Request the lead time here |
TR18 x 4
|
18.0
|
Steel
|
30.0
|
Left Hand
|
4.0
|
||
| R 285,0911 - R 379,9928 | Request the lead time here |
TR20 x 8
|
20.0
|
Steel
|
35.0
|
Right Hand
|
8.0
|
||
| R 262,9174 - R 350,6225 | Request the lead time here |
TR24 x 5
|
24.0
|
Steel
|
40.0
|
Left Hand
|
5.0
|
||
| R 149,6729 - R 199,445 | Request the lead time here |
TR14 x 3
|
14.0
|
Steel
|
25.0
|
Left Hand
|
3.0
|
||
| R 148,287 - R 197,6236 | Request the lead time here |
TR18 x 4
|
18.0
|
Steel
|
30.0
|
Right Hand
|
4.0
|
||
| R 116,2142 - R 154,8203 | Request the lead time here |
TR16 x 4
|
16.0
|
Steel
|
28.0
|
Right Hand
|
4.0
|
||
| R 336,17 - R 448,2959 | Request the lead time here |
TR24 x 10
|
24.0
|
Steel
|
40.0
|
Right Hand
|
10.0
|
||
| R 352,9983 - R 470,6083 | Request the lead time here |
TR30 x 6
|
30.0
|
Steel
|
45.0
|
Right Hand
|
6.0
|
||
| R 769,7461 - R 1 026,3677 | Request the lead time here |
TR36 x 2
|
36.0
|
Steel
|
60.0
|
Right Hand
|
2.0
|
||
| R 225,4992 - R 300,5336 | Request the lead time here |
TR22 x 5
|
22.0
|
Steel
|
35.0
|
Right Hand
|
5.0
|
||
| R 217,9759 - R 290,5158 | Request the lead time here |
TR26 x 5
|
26.0
|
Steel
|
40.0
|
Right Hand
|
5.0
|
||
| R 164,1254 - R 218,7975 | Request the lead time here |
TR20 x 4
|
20.0
|
Steel
|
35.0
|
Right Hand
|
4.0
|
||
| R 226,2911 - R 301,672 | Request the lead time here |
TR24 x 5
|
24.0
|
Steel
|
40.0
|
Right Hand
|
5.0
|
||
| R 2 370,0181 - R 2 633,3315 | Request the lead time here |
TR36 x 6
|
36.0
|
Brass
|
60.0
|
Right Hand
|
6.0
|
||
| R 891,3058 - R 1 114,2312 | Request the lead time here |
TR20 x 4
|
20.0
|
Brass
|
40.0
|
Right Hand
|
4.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue