Menu Search

Square End Caps

In stock

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability h AxA View
R 5,4401 - R 13,3175 Request the lead time here
15.0 mm
12.7 mm
R 8,7042 - R 19,2074 Request the lead time here
25.0 mm
12.7 mm
R 5,7013 - R 19,4685 Request the lead time here
25.0 mm
25.0 mm
R 8,3706 - R 21,2094 Request the lead time here
40.0 mm
30.0 mm
R 6,9924 - R 20,426 700 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
30.0 mm
R 12,2005 - R 36,8336 40 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
40.0 mm
R 4,236 - R 9,3571 Request the lead time here
25.0 mm
20.0 mm
R 3,6558 - R 8,0659 Request the lead time here
15.0 mm
20.0 mm
R 4,9179 - R 10,8803 Request the lead time here
25.0 mm
19.0 mm
R 9,9228 - R 25,1698 Request the lead time here
25.0 mm
40.0 mm
R 17,2344 - R 41,9546 Request the lead time here
40.0 mm
50.0 mm
R 4,3376 - R 10,5902 Request the lead time here
15.0 mm
19.0 mm
R 3,4381 - R 7,5872 Request the lead time here
25.0 mm
16.0 mm
R 4,7728 - R 10,5321 Request the lead time here
15.0 mm
25.0 mm
R 15,0729 - R 33,0908 Request the lead time here
25.0 mm
50.0 mm
R 2,9986 - R 7,9965 Request the lead time here
15.0 mm
12.7 mm
R 3,6444 - R 9,7423 1945 In stock - Delivery conditions may apply, visit our FAQs
15.0 mm
19.0 mm
R 6,1202 - R 9,6296 Request the lead time here
15.0 mm
25.0 mm
R 14,947 - R 20,4983 Request the lead time here
25.0 mm
40.0 mm
R 3,2139 - R 5,6088 Request the lead time here
15.0 mm
16.0 mm
  • of 2
Square End Cap 12.7 mm PVC Black

10374047

Price Range
R 13,3175 - R 5,4401

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm PVC Black

10374092

Price Range
R 19,2074 - R 8,7042

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374139

Price Range
R 19,4685 - R 5,7013

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 30.0 mm PVC Black

10374177

Price Range
R 21,2094 - R 8,3706

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 30.0 mm PVC Black

10374146

Price Range
R 20,426 - R 6,9924

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    30.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 40.0 mm PVC Black

10374184

Price Range
R 36,8336 - R 12,2005

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    40.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 20.0 mm PVC Black

10374122

Price Range
R 9,3571 - R 4,236

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 20.0 mm PVC Black

10374078

Price Range
R 8,0659 - R 3,6558

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374115

Price Range
R 10,8803 - R 4,9179

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 40.0 mm PVC Black

10374153

Price Range
R 25,1698 - R 9,9228

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 50.0 mm PVC Black

10374191

Price Range
R 41,9546 - R 17,2344

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374061

Price Range
R 10,5902 - R 4,3376

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 16.0 mm PVC Black

10374108

Price Range
R 7,5872 - R 3,4381

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374085

Price Range
R 10,5321 - R 4,7728

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 50.0 mm PVC Black

10374160

Price Range
R 33,0908 - R 15,0729

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 12.7 mm 15.0 mm PVC Black

10172421

Price Range
R 7,9965 - R 2,9986

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.7 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 19.0 mm 15.0 mm PVC Black

10172445

Price Range
R 9,7423 - R 3,6444

Stock Levels
1945 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    19.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 25.0 mm 15.0 mm PVC Black

10027301

Price Range
R 9,6296 - R 6,1202

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Square End Cap 40.0 mm 25.0 mm PVC Black

10027349

Price Range
R 20,4983 - R 14,947

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Square End Cap 16.0 mm 15.0 mm PVC Black

10027264

Price Range
R 5,6088 - R 3,2139

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    15.0 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790