Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Material: PVC Colour: Black Series Code: SR1523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | View | |
|---|---|---|---|---|---|
| R 3,1508 - R 5,4988 | Request the lead time here |
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
| R 3,9047 - R 6,9012 | Request the lead time here |
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| R 10,9602 - R 14,5201 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| Request the lead time here |
0.984 in
25.0 mm
|
0.5 in
12.7 mm
|
|||
| R 4,9298 - R 13,1951 | Request the lead time here |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
||
| R 7,2666 - R 11,5388 | 550 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 18,1063 - R 25,0652 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| R 4,5529 - R 6,5699 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| R 5,367 - R 8,3919 | Request the lead time here |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| R 2,9398 - R 7,8397 | Request the lead time here |
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| R 3,573 - R 9,5512 | 1945 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| R 6,0002 - R 9,4408 | Request the lead time here |
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| R 14,6539 - R 20,0963 | Request the lead time here |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| R 23,0362 - R 34,9478 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
| 10027363 | R 18,845 - R 30,0893 | Request the lead time here |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
|
| R 13,9152 - R 18,4952 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| R 4,2525 - R 10,3825 | Request the lead time here |
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| R 3,3707 - R 7,4384 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| R 6,8553 - R 20,0255 | 700 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| R 11,9612 - R 36,1114 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue