Menu Search

Spring Plungers - Ball - Slotted

In production

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
R 18,6334 - R 28,7265 Request the lead time here
9.0
8.5
Blackened steel
0.8
Normal
M4
2.5
R 30,8615 - R 47,554 Request the lead time here
16.0
36.0
Blackened steel
1.5
Increased
M8
4.5
R 74,5336 - R 114,7119 Request the lead time here
24.0
68.0
Blackened steel
3.5
Increased
M16
10.0
R 33,1907 - R 51,0477 Request the lead time here
19.0
58.0
Blackened steel
2.0
Increased
M10
6.0
R 25,4268 - R 39,2078 Request the lead time here
16.0
18.0
Blackened steel
1.5
Normal
M8
4.5
R 18,6334 - R 28,7265 Request the lead time here
14.0
11.0
Blackened steel
1.0
Normal
M6
3.5
R 22,3212 - R 34,3553 Request the lead time here
12.0
15.0
Blackened steel
0.9
Increased
M5
3.0
R 124,6109 - R 191,5747 Request the lead time here
30.0
84.0
Blackened steel
4.5
Increased
M20
12.0
R 70,4575 - R 108,3066 Request the lead time here
16.0
18.0
303 Stainless Steel
1.5
Normal
M8
4.5
R 70,0693 - R 107,7243 Request the lead time here
24.0
41.0
Blackened steel
3.5
Normal
M16
10.0
R 109,8594 - R 169,0593 Request the lead time here
30.0
56.0
Blackened steel
4.5
Normal
M20
12.0
R 21,5448 - R 32,9966 Request the lead time here
14.0
19.0
Blackened steel
1.0
Increased
M6
3.5
R 49,4949 - R 76,0864 Request the lead time here
22.0
61.0
Blackened steel
2.5
Increased
M12
8.0
R 184,0049 - R 282,9948 Request the lead time here
34.0
81.0
Blackened steel
5.5
Normal
M24
15.0
R 194,8743 - R 299,6873 Request the lead time here
34.0
127.0
Blackened steel
5.5
Increased
M24
15.0
R 27,756 - R 42,7015 Request the lead time here
19.0
24.0
Blackened steel
2.0
Normal
M10
6.0
R 88,1204 - R 135,6745 Request the lead time here
4.0
0.8
303 Stainless Steel
0.3
Normal
M2
1.0
R 23,6799 - R 36,2963 Request the lead time here
7.0
3.0
Blackened steel
0.4
Normal
M3
1.5
R 134,399 - R 179,0596 Request the lead time here
4.0
1.6
303 Stainless Steel
0.3
Increased
M2
1.0
R 30,8867 - R 41,1127 Request the lead time here
9.0
12.0
Blackened steel
0.8
Increased
M4
2.5
  • of 3
Spring Plunger M4 2.5 9.0 Blackened steel

20253202

Price Range
R 28,7265 - R 18,6334

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M8 4.5 16.0 Blackened steel

20253318

Price Range
R 47,554 - R 30,8615

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M16 10.0 24.0 Blackened steel

20253349

Price Range
R 114,7119 - R 74,5336

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M10 6.0 19.0 Blackened steel

20253325

Price Range
R 51,0477 - R 33,1907

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M8 4.5 16.0 Blackened steel

20253233

Price Range
R 39,2078 - R 25,4268

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M6 3.5 14.0 Blackened steel

20253226

Price Range
R 28,7265 - R 18,6334

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M5 3.0 12.0 Blackened steel

20253295

Price Range
R 34,3553 - R 22,3212

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M20 12.0 30.0 Blackened steel

20253356

Price Range
R 191,5747 - R 124,6109

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M8 4.5 16.0 303 Stainless Steel

20253417

Price Range
R 108,3066 - R 70,4575

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M16 10.0 24.0 Blackened steel

20253264

Price Range
R 107,7243 - R 70,0693

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M20 12.0 30.0 Blackened steel

20253271

Price Range
R 169,0593 - R 109,8594

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M6 3.5 14.0 Blackened steel

20253301

Price Range
R 32,9966 - R 21,5448

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M12 8.0 22.0 Blackened steel

20253332

Price Range
R 76,0864 - R 49,4949

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M24 15.0 34.0 Blackened steel

20253288

Price Range
R 282,9948 - R 184,0049

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M24 15.0 34.0 Blackened steel

20253363

Price Range
R 299,6873 - R 194,8743

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M10 6.0 19.0 Blackened steel

20253240

Price Range
R 42,7015 - R 27,756

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M2 1.0 4.0 303 Stainless Steel

20254759

Price Range
R 135,6745 - R 88,1204

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M2
  • d2
    1.0
  • l1
    4.0
  • Stroke s1
    0.3
Spring Plunger M3 1.5 7.0 Blackened steel

20253196

Price Range
R 36,2963 - R 23,6799

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.5
  • l1
    7.0
  • Stroke s1
    0.4
Spring Plunger M2 1.0 4.0 303 Stainless Steel

20760885

Price Range
R 179,0596 - R 134,399

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M2
  • d2
    1.0
  • l1
    4.0
  • Stroke s1
    0.3
Spring Plunger M4 2.5 9.0 Blackened steel

20760878

Price Range
R 41,1127 - R 30,8867

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8