Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Essentra Part Number Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N Material d1 +0.1 +0.04 Type d2 View
R 34,2718 - R 45,7666 Request the lead time here
4.0
0.4
1.3
Brass
3.0
With collar
2.38
R 33,2606 - R 51,2768 Request the lead time here
13.0
11.0
18.0
Stainless Steel
5.0
Without collar
3.5
R 30,6869 - R 47,3172 Request the lead time here
11.0
8.0
14.0
Stainless Steel
4.0
Without collar
3.0
R 31,0829 - R 47,9112 Request the lead time here
7.0
4.5
7.5
Stainless Steel
3.0
Without collar
2.0
R 31,8748 - R 49,099 Request the lead time here
12.0
9.5
16.5
Stainless Steel
4.5
Without collar
3.2
R 40,1899 - R 61,7698 Request the lead time here
5.0
3.0
6.0
Brass; Stainless Steel
4.0
With collar
3.0
R 34,0526 - R 52,4647 Request the lead time here
14.0
15.5
25.0
Stainless Steel
5.5
Without collar
4.0
R 19,996 - R 30,8849 Request the lead time here
9.0
10.0
20.4
Body Thermo, Ball S/S
8.0
With collar
6.5
R 40,5859 - R 62,5617 Request the lead time here
13.0
8.5
18.5
Stainless Steel
10.0
With collar
8.50
R 40,9819 - R 63,1556 Request the lead time here
15.0
36.0
60.5
Stainless Steel
6.0
Without collar
4.5
R 38,0122 - R 58,6021 Request the lead time here
12.0
18.7
25.1
Stainless Steel
4.5
Without collar
3.2
R 22,7677 - R 35,0425 Request the lead time here
5.0
2.5
6.0
Stainless Steel
4.0
With collar
3.00
R 52,0687 - R 79,9839 Request the lead time here
3.5
0.8
1.5
Stainless Steel
2.0
Without collar
1.0
R 60,1859 - R 92,4566 Request the lead time here
22.0
41.0
86.0
Stainless Steel
12.0
Without collar
10.0
R 63,1556 - R 97,0102 Request the lead time here
3.5
1.3
2.2
Stainless Steel
2.0
Without collar
1.0
R 39,596 - R 60,9778 Request the lead time here
13.0
19.3
26.6
Stainless Steel
5.0
Without collar
3.5
R 41,3778 - R 63,7496 Request the lead time here
14.0
25.1
39.2
Stainless Steel
5.5
Without collar
4.0
R 58,998 - R 90,8728 Request the lead time here
20.0
61.0
110.0
Stainless Steel
10.0
Without collar
8.0
R 54,6425 - R 83,9435 Request the lead time here
5.0
2.8
4.7
Stainless Steel
2.5
Without collar
1.5
R 35,4384 - R 54,4445 Request the lead time here
9.0
11.0
25.0
Stainless Steel
8.0
With collar
6.5
  • of 4
Spring Plunger 3.0 2.38 4.0 Brass

20761202

Price Range
R 45,7666 - R 34,2718

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.38
  • d3
    3.5
  • l1
    4.0
Spring Plunger 5.0 3.5 13.0 Stainless Steel

20254537

Price Range
R 51,2768 - R 33,2606

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    11.0
Spring Plunger 4.0 3.0 11.0 Stainless Steel

20254513

Price Range
R 47,3172 - R 30,6869

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    8.0
Spring Plunger 3.0 2.0 7.0 Stainless Steel

20254490

Price Range
R 47,9112 - R 31,0829

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger 4.5 3.2 12.0 Stainless Steel

20254520

Price Range
R 49,099 - R 31,8748

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.5
  • d2
    3.2
  • l1
    12.0
  • Spring load F1 ≈ N
    9.5
Spring Plunger 4.0 3.0 5.0 Brass; Stainless Steel

20254605

Price Range
R 61,7698 - R 40,1899

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.5
  • l1
    5.0
Spring Plunger 5.5 4.0 14.0 Stainless Steel

20254544

Price Range
R 52,4647 - R 34,0526

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    15.5
Spring Plunger 8.0 6.5 9.0 Body Thermo, Ball S/S

20254674

Price Range
R 30,8849 - R 19,996

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 10.0 8.50 13.0 Stainless Steel

20254582

Price Range
R 62,5617 - R 40,5859

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.50
  • d3
    11.0
  • l1
    13.0
Spring Plunger 6.0 4.5 15.0 Stainless Steel

20253042

Price Range
R 63,1556 - R 40,9819

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    6.0
  • d2
    4.5
  • l1
    15.0
  • Spring load F1 ≈ N
    36.0
Spring Plunger 4.5 3.2 12.0 Stainless Steel

20253097

Price Range
R 58,6021 - R 38,0122

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.5
  • d2
    3.2
  • l1
    12.0
  • Spring load F1 ≈ N
    18.7
Spring Plunger 4.0 3.00 5.0 Stainless Steel

20253165

Price Range
R 35,0425 - R 22,7677

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.00
  • d3
    4.6
  • l1
    5.0
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20252755

Price Range
R 79,9839 - R 52,0687

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20252908

Price Range
R 92,4566 - R 60,1859

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20253035

Price Range
R 97,0102 - R 63,1556

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    1.3
Spring Plunger 5.0 3.5 13.0 Stainless Steel

20253103

Price Range
R 60,9778 - R 39,596

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    19.3
Spring Plunger 5.5 4.0 14.0 Stainless Steel

20253110

Price Range
R 63,7496 - R 41,3778

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    25.1
Spring Plunger 10.0 8.0 20.0 Stainless Steel

20253134

Price Range
R 90,8728 - R 58,998

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    61.0
Spring Plunger 2.5 1.5 5.0 Stainless Steel

20252816

Price Range
R 83,9435 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.5
  • d2
    1.5
  • l1
    5.0
  • Spring load F1 ≈ N
    2.8
Spring Plunger 8.0 6.5 9.0 Stainless Steel

20253004

Price Range
R 54,4445 - R 35,4384

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0