Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Material | d1 +0.1 +0.04 | Type | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 24,7475 - R 38,0122 | Request the lead time here |
15.0
|
28.0
|
47.5
|
Stainless Steel
|
6.0
|
With collar
|
5.0
|
||
| R 25,9354 - R 39,992 | Request the lead time here |
18.0
|
40.0
|
67.3
|
Stainless Steel
|
8.0
|
With collar
|
6.5
|
||
| R 29,1031 - R 44,7435 | Request the lead time here |
26.0
|
66.0
|
105.0
|
Stainless Steel
|
10.0
|
With collar
|
8.5
|
||
| R 23,5596 - R 36,2303 | Request the lead time here |
12.0
|
19.3
|
29.2
|
Stainless Steel
|
5.0
|
With collar
|
4.0
|
||
| R 16,4323 - R 25,1435 | Request the lead time here |
5.0
|
3.0
|
6.5
|
Body Thermo, Ball S/S
|
4.0
|
With collar
|
3.0
|
||
| R 21,1839 - R 32,4687 | Request the lead time here |
7.0
|
6.2
|
12.6
|
Body & Ball Thermoplast
|
6.0
|
With collar
|
5.0
|
||
| R 24,3515 - R 37,4182 | Request the lead time here |
4.0
|
1.8
|
3.5
|
Stainless Steel
|
3.0
|
With collar
|
2.38
|
||
| R 19,996 - R 30,8849 | Request the lead time here |
9.0
|
10.0
|
20.4
|
Body Thermo, Ball S/S
|
8.0
|
With collar
|
6.5
|
||
| R 23,7576 - R 36,6263 | Request the lead time here |
9.0
|
10.0
|
20.4
|
Body & Ball Thermoplast
|
8.0
|
With collar
|
6.5
|
||
| R 22,9657 - R 35,4384 | Request the lead time here |
10.7
|
12.9
|
19.0
|
Stainless Steel
|
4.0
|
With collar
|
3.0
|
||
| R 54,6425 - R 83,9435 | Request the lead time here |
5.0
|
2.8
|
4.7
|
Stainless Steel
|
2.5
|
Without collar
|
1.5
|
||
| R 60,1859 - R 92,4566 | Request the lead time here |
22.0
|
41.0
|
86.0
|
Stainless Steel
|
12.0
|
Without collar
|
10.0
|
||
| R 33,2606 - R 51,2768 | Request the lead time here |
9.0
|
4.0
|
9.0
|
Stainless Steel
|
8.0
|
With collar
|
6.5
|
||
| R 27,3212 - R 42,1697 | Request the lead time here |
7.0
|
2.3
|
6.5
|
Stainless Steel
|
6.0
|
With collar
|
5.0
|
||
| R 29,697 - R 45,5354 | Request the lead time here |
7.0
|
7.3
|
19.0
|
Stainless Steel
|
6.0
|
With collar
|
5.0
|
||
| R 49,891 - R 76,6182 | Request the lead time here |
20.0
|
26.0
|
49.0
|
Stainless Steel
|
10.0
|
Without collar
|
8.0
|
||
| R 44,9415 - R 69,095 | Request the lead time here |
13.5
|
3.9
|
10.0
|
Stainless Steel
|
10.0
|
With collar
|
8.0
|
||
| R 28,1132 - R 43,1596 | Request the lead time here |
6.0
|
6.0
|
12.0
|
Stainless Steel
|
5.0
|
With collar
|
4.0
|
||
| R 56,4243 - R 86,9132 | Request the lead time here |
16.0
|
28.0
|
57.0
|
Stainless Steel
|
12.0
|
With collar
|
10.0
|
||
| R 26,9253 - R 41,3778 | Request the lead time here |
6.0
|
0.5
|
4.7
|
Stainless Steel
|
5.0
|
With collar
|
4.0